Publish your products
SOLO Stainless Steel Glass Railing System
SOLO Stainless Steel Glass Railing System
SOLO Stainless Steel Glass Railing System
SOLO Stainless Steel Glass Railing System
SOLO Stainless Steel Glass Railing System
SOLO Stainless Steel Glass Railing System
SOLO Stainless Steel Glass Railing System
SOLO Stainless Steel Glass Railing System
SOLO Stainless Steel Glass Railing System

    SOLO Stainless Steel Glass Railing System

    Straight, simple, singular.  A minimalistic design combined with an economical price tag – it offers the least visual obstruction for any post-mounted system. Available in a variety of modified options to suit atriums, floating staircases, and cantilevered balconies, it truly adds value to that disappearing horizon design. 

    SOLO™ ornamental stainless steel glass railing system is for those looking for a discreet railing system that will keep the view unobstructed and yet maintain clean lines that complement the main design

    The ornamental stainless steel glass railing system is ideal for utilization in balcony balustrades (as illustrated in the Toyota U.S. Headquarters stainless steel railings), commercial building atriums, and monumental stair railings. The variety of mounting options available (top, fascia, or core mount) means that whatever the demands of your design, VIVA will be able to provide the right solution.

    Between the beautiful constructs of the SOLO™ system and the fact that VIVA completes extensive performance testing and structural calculations to ensure all safety regulations are met, there is simply no better choice for your exquisite, sweeping edifice when it comes to this glass railing system.

    Specification
    • Base Material:
      Stainless Steel (304 or 316) or Steel

      Finish:
      #6 Satin, ECM or Powder Coat

      Size:
      2 1/2" Flat bar post @ 4'-6" max. at level and 4'-0" max. at stair. Fascia, Top or Core mount.

      Mounting Options
      Fascia, Top or Core mount.

      INFILL MATERIAL:  Glass

      Glass Finish:
      Clear, Tinted or Frit

        Size/Spacing for Glass Finish:

        Min. 3/8" laminated glass with PVB or SGP interlayer ¹
        Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
        Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

        TOP RAIL MATERIAL:

        Stainless Steel
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for U-Cap: 1" Height U channel or without Top Rail

          HANDRAIL MATERIAL

          Stainless Steel Tube
          Finish:  #6 Satin, Powder Coat
          Size/Spacing for SS Tube:  Ø1-1/2" or 2"

          Stainless Steel Tube with LED2
          Finish:  #6 Satin
          Size/Spacing for SS Tube:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

          Wood (Red Oak, Cherry or Maple) 3:  #6 Satin
          Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
          Size/Spacing:  Ø2" / Ø2" with LED LINEAR

          1. IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
          2. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
          3. Other species available upon request.

          Keywords: Stainless steel Railings, stainless Rail, Economical Railings, Glass Railing, glass rail, rail system, glass railing system, glass rails, glass stair rail, glass rail, glass stainless steel rail, glass stainless railing

        Technical specification
        • Unique ref.solo-stainless-steel-glass-railing-system
        • Product familyPost Systems
        • Product groupSOLO
        • TypeBuilding Materials
        • Date of publishing2021-06-24
        • Edition number1
        Related
        • Material mainStainless steel
        • Material secondaryGlass
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryConstruction - Railing
        • IFC classificationRailing
        • ETIM CodeEC012260
        • ETIM NameHandrail system
        • Uniclass 2015 CodeSs_25_15_60_35
        • Uniclass 2015 DescriptionHandrail systems
        • CSI MasterFormat 2014 Code05 73 00
        • CSI MasterFormat 2014 TitleDecorative Metal Railings
        • OmniClass Number23-17 25 11 11 17
        • OmniClass TitleRailing

        Region availability

        North America
        United States
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit