Publish your products
MA9322-EHTV-V2 5MP x 4CH Multi-Directional Panoramic AI Camera
VIVOTEK

MA9322-EHTV-V2 5MP x 4CH Multi-Directional Panoramic AI Camera

5MP x 4CH Multi-Directional Panoramic AI Camera

  • 30 fps @ 2560x1920 per channel
  • IP66, IK10, NEMA 4X-rated Protection
  • AI-powered Smart Motion Detection and Smart VCA
  • Signed Firmware, Secure Boot and TPM 2.0
  • Built-in IR illuminators, effective up to 30 meters
Specification
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 8GB
      • RAM: 4GB
    • Camera Specifications
      • Image Sensor: 1/2.8" Progressive CMOS x 4 (per lens)
      • Max. Resolution: 2560*1920 (5MP) per lens
      • Lens Type: Motorized, Vari-focal, Remote Focus (per lens)
      • Focal Length: f = 3.2~7.7 mm (per lens)
      • Aperture: F1.85~F2.4 (per lens)
      • Iris Type: Fixed Iris (per lens)
      • Field of View:
        • Horizontal: 94° ~ 43° (per lens)
        • Vertical: 67° ~ 33° (per lens)
        • Diagonal: 129° ~ 54° (per lens)
      • Shutter Time: 1/30 sec. to 1/32,000 sec. (per lens)
      • WDR Technology: WDR Pro (per lens)
      • Day/Night: Yes (per lens)
      • Removable IR-cut filter: Yes (per lens)
      • Illuminators: Built-in IR illuminator up to 30 meters with Smart IR, IR LED*8
      • Minimum Illumination:
        • Color: 0.07 lux @F1.85 (per lens)
        • B/W: 0.005 lux @F1.85 (per lens)
        • 0 lux with IR illuminaton on (per lens)
      • Tilt Range: 0° ~ 105° (each lens)
      • Rotation Range: ±90° (each lens)
      • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
      • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1T capacity supported) and recording to network-attached storage (NAS)
      • Built-in Installation Aids: Remote focus, remote zoom, Micro USB*, pixel calculator (*Requires Wi-Fi dongle and Micro B converter)
    • Video
      • Compression: H.265, H.264, MJPEG
      • Maximum Frame Rate: 30 fps @ (2560x1440) x 4
      • Maximum Streams: 3 streams each channel; (up to total 26 profiles)
      • S/N Ratio: 64 dB
      • Dynamic Range: 120 dB
      • Video Streaming: Adjustable resolution, quality and constrained bit rate control
      • Image Settings:
        • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
        • Illuminators: illuminators, anti-overexposure, VCA-based Smart IR III
        • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, HLM, scene mode (auto, deblur)
        • Exposure: BLC, HLC, exposure control (exposure level, exposure time, gain control ), AE speed adjustment, WDR
        • Focus: zoom, focus
        • Privacy mask (Color, Mosaic)
        • Pixel calculator
        • Scheduled profile settings
    • Audio
      • Audio Capability: Two-way audio (Full duplex)*
      • Compression: G.711, G.726, MPEG-2 AAC-LC
      • Interface:
        • Built-in microphone
        • External microphone input*
        • External line output*
      • Effective Range: 5 meters
      • * Requires AO-006 cable.
    • Network
      • Users: Live viewing for up to 20 clients
      • Security: Access list, Account block, Audit log, Configurable password strength protection, CSRF protection, Digest authentication, HTTPS, IEEE 802.1x, Secure boot, Session timeout, Signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), User access log, User account management, certificate management, Built-in FIPS 140-2 Level 2 certified Trusted Platform Module (TPM)
      • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
      • Interface: 10 Base-T/100 BaseTX/1000 Base-T Ethernet (RJ-45)
      • ONVIF: Profile G, S, T ,M supported, specification available at www.onvif.org
    • AI Analytics
      • Compute Capability: SoC with built-in hardware deep learning accelerator
      • Vision Object Analytics:
        • Object Detection: People, Vehicle (4-wheeled, 2-wheeled)
        • Attribute Extraction: People (gender, clothing color, bag, hat), Vehicle (bike, bus, car, motorcycle, truck, color)
        • Re-Search Extraction: Path Extraction
      • Application:
        • Deep Learning VCA (Smart Motion Detection, Smart VCA)
        • Smart Motion Detection (Five-window video motion detection, People detection, Vehicle detection, Time filter)
        • Smart VCA (Intrusion detection, Loitering detection, Line crossing detection, Unattended object detection, Missing object detection, Face detection, Crowd detection
        • Application available with license: Running detection, Parking Violation Detection, Restricted Zone Detection
      • RealSight Engine: Smart IR III, Deblur, WDR, White Balance, Exposure Control
    • Solution Integration
      • VADP Package: Trend Micro (Default, 3-year free trial)
      • Video Motion Detection: Motion Detection (Five-window video motion detection)
    • Alarm and Event
      • Event Trigger: Audio detection*, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input*, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
      • Event Action: Event notification via audio clip*, camera link, digital output*, email, HTTP, FTP/SFTP, NAS server, SD card
      • File upload via email, HTTP, FTP/SFTP, NAS server, SD card
      • * Requires AO-006 cable.
    • General
      • Connectors:
        • RJ-45 cable connector for 10/100/1000 Mbps Network/PoE connectionn
        • Audio line input*
        • Audio line output*
        • AC 24V power input*
        • Digital input*
        • Digital ouput (DO+: 12V, 10mA; DO-: 30V, Open Drain, 1A)*
      • LED Indicator: System power and status indicator
      • Power Input: AC 24V*, IEEE 802.3 at PoE Class 4
      • Power Consumption: Max 25.5W
      • Dimensions: ø 275 x 118 mm
      • Weight: 2.7 kg
      • * Requires AO-006 cable.
    • Certifications
      • EMC: CE, UKCA, FCC, RCM, VCCI, ICES
      • Safety: UL, CB
      • Environment: NEMA, IK10, IP66, BIS, BSMI
    • Operating Temperature
      • Starting Temperature: -30°C ~ 55°C (-22°F ~ 131°F)
      • Working Temperature:
        • -40°C ~ 55°C (-40°F ~ 131°F) (IR off)
        • -40C ~ 50°C (-40°F ~ 122°F) (IR on)
    • Humidity
      • 98% RH (non-condensing)
    • System Requirements
      • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
      • Web Browser: Chrome 58.0 or above, Internet Explorer 11
      • Other Players: VLC:
Technical specification
  • Unique ref.ma9322-ehtv-v2-5mp-x-4ch-multi-directional-panoramic-ai-camera
  • Product familyNetwork Cameras
  • Product group180 Degree Panoramic Camera
  • TypeObject (single object)
  • Date of publishing2026-06-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001527
  • ETIM NameVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit