VIVOTEK's IB9371-EHT is the brand-new professional H.265 high-efficiency outdoor bullet network security camera, offering 30 fps @ 3-Megapixel with outstanding image quality. Employing H.265 technology enables the camera to provide higher and more efficient image compression rates than previous H.264 systems. In addition, VIVOTEK's sophisticated Smart Stream II Technology enables the camera to optimize resolution for a desired object or area and therefore to maximize efficiency of bandwidth usage. Combining both H.265 and Smart Stream II, the IB9371-EHT can reduce bandwidth and storage consumption up to 80%* while maintaining image quality with the high standard.
As professional day/night cameras, the IB9371-EHT is also equipped with WDR Pro and SNV, empowering users to enjoy superb image-detail in any lighting condition. Additionally, IP66-rated housing ensures the ability of these advanced cameras to withstand rain and dust, thus guaranteeing smooth operation even under a multitude of harsh weather conditions. The cameras' IK10-rated housing can also provide protection against acts of vandalism and other impacts. Finally, a wide operating temperature range further enhances the performance and reliability of the IB9371-EHT in both extremely cold and warm weather, even while using PoE.
Key FeaturesRegion availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |