Publish your products
IP9191-HT Box Network Camera, 4K 30fps
VIVOTEK

IP9191-HT Box Network Camera, 4K 30fps

VIVOTEK’s IP9191-HT is a professional H.265 box network camera providing true 3840x2160 resolution at 30 fps. With ultra HD resolution, 30 frames per second, and VIVOTEK’s SNV and WDR Pro technologies, this camera is capable of delivering clear, detailed images in a variety of challenging applications such as city surveillance, transportation and industrial monitoring.

VIVOTEK's in-house algorithm brings video compression to next level. With VIVOTEK’s Smart Stream III technology, the IP9191-HT is capable of delivering excellent images while keeping bandwidth and storage consumption at extremely low levels, even smaller than typical 2-Megapixel image size.

The IP9191-HT is further equipped with an i-CS (intelligent-CS mount) lens with LSC (Lens Shading Correction) and LDC (Lens Distortion Correction) calibration functions to obtain even better images. When combined with remote focus system, these features enable installers to adjust zoom/focus remotely. These function-rich combinations make the IP9191-HT suitable for a wide range of video surveillance applications.

When housed inside the AE Series Enclosures, the IP9191-HT is excellent for long-range outdoor applications. Furthermore, when equipped with the 12-50mm AL-248 lens, the IP9191-HT is an ideal camera that could deliver exceptional images even from surveillance targets that are over 100 meters away.

Features

  • H.265 Compression Technology
  • 30 fps @ 3840x2160 (WDR Pro on), 120 fps @ 1920x1080 (WDR Pro off)
  • 3.9 ~ 10 mm, Remote Focus, i-CS Lens (Intelligent-CS)
  • Smart Stream III to Optimize Bandwidth Efficiency
  • WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments
  • SNV (Supreme Night Visibility) for Low Light Conditions
  • DIS (Digital Image Stabilization)
  • Video Rotation for Corridor View
  • Lens Profile for Camera Quality Optimization
  • Trend Micro IoT Security
Specification
  • System Information

    • Model: IP9191-HT
    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: 128MB
    • RAM: 1GB

    Camera Features

    • Image Sensor: 1/2" Progressive CMOS
    • Max. Resolution: 3840x2160 (4K/8MP)
    • Lens Type: Vari-focal, Remote Focus, i-CS
    • Focal Length: f = 3.9 ~ 10 mm
    • Aperture: F1.5 ~ F2.7
    • Iris Type: i-CS (P-iris/DC-iris reserved)
    • Field of View: 45° ~ 119° (Horizontal), 25° ~ 63° (Vertical), 52° ~ 142° (Diagonal)
    • Shutter Time: 1/5 sec. to 1/32,000 sec.
    • WDR Technology: WDR Pro
    • Day/Night: Yes
    • Removable IR-cut Filter: Yes
    • Minimum Illumination: 0.02 lux @ F1.5 (Color), 0.01 lux @ F1.5 (B/W)
    • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
    • Storage: Slot type: MicroSD/SDHC/SDXC card slot, Seamless Recording

    Video

    • Video Compression: H.265, H.264, MJPEG
    • Maximum Frame Rate: 30 fps @ 3840x2160 (WDR Pro on), 120 fps @ 1920x1080 (WDR Pro off)
    • Maximum Streams: 3 simultaneous streams
    • S/N Ratio: 60.5 dB
    • Dynamic Range: 120 dB
    • Video Streaming: Adjustable resolution, quality and bit rate control, Smart Stream III
    • Image Settings: Timestamp, text overlay, flip & mirror, configurable brightness/contrast/saturation/sharpness, white balance, exposure control, gain, backlight compensation, AE speed, privacy masks, scheduled profile settings, HLC, defog, 3D noise reduction, DIS, video rotation, lens profile, remote focus, lens distortion correction (LDC)

    Audio

    • Audio Capability: Two-way Audio (full duplex)
    • Audio Compression: G.711, G.726
    • Audio Interface: External microphone input, External line output
Technical specification
  • Unique ref.vivotek-ip9191-ht-box-network-camera
  • Product familyNetwork Cameras
  • Product groupBox
  • TypeObject (single object)
  • Date of publishing2023-10-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit