Publish your products
8 in.  Round x 6 in.  Deep Sanitary Floor Sink - FS-720
Watts

8 in. Round x 6 in. Deep Sanitary Floor Sink - FS-720

Watts Drainage Products FS-720 8 in. (203mm) round x 6 in. (152mm) deep sanitary floor sink with white porcelain enamel coated interior, loose set porcelain enamel coated cast iron grate, aluminum dome bottom strainer, and no hub (standard) outlet.
Specification
  • Keywords: 12 inch square, 6 inch deep, 8 inch round, 8 inch square, cast iron, floor sink, floor sink body, floor sink grate, loose set grate, nickel bronze, no hub, porcelain coated, push on, round, square, plumbing, drains, floor drain
Technical specification
  • Unique ref.1195
  • Product familyDrainage Solutions
  • Product groupFloor Drains Channels Trench > Floor Sinks
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit