Publish your products
Floor Mounted Concealed Arm Track Lavatory Carrier - TCA-411
Floor Mounted Concealed Arm Track Lavatory Carrier - TCA-411
Floor Mounted Concealed Arm Track Lavatory Carrier - TCA-411
Floor Mounted Concealed Arm Track Lavatory Carrier - TCA-411
Floor Mounted Concealed Arm Track Lavatory Carrier - TCA-411
    Watts

    Floor Mounted Concealed Arm Track Lavatory Carrier - TCA-411

    Watts TCA-411 epoxy coated floor mounted concealed arm track lavatory carrier with heavy gauge steel offset uprights with welded feet, steel cross plate with integral mounting brackets, sliding adjustable arm brackets, and adjustable cast iron concealed arms with leveling screws, and basin locking device. Carrier complies with requirements of ASME A112.6.1M up to a 250 lb (113 kg) static load.

    Features

    • Patented labor saving design for chase installations
    • Arms adjust horizontally with uprights bolted to the floor
    • Installs through a block wall without nipple extensions
    • Offset feet allow uprights to be reversed in the chase
    • Standard arms accommodate most 20x18 and 19x17 lavatories
    Specification
    • Body Material: Heavy Gauge Steel
      Connection Size:
      Connection Type:

      Keywords: blue, bundle, concealed arm, epoxy coated, floor mounted, handicappedped, pex pipe, pex sticks, track lavatory carrier, waterpex, wheelchair, watts, drainage, plumbing, drains
    Technical specification
    • Unique ref.1351
    • Product familyDrainage Products
    • Product groupSanitary Disposal Components
    • TypeObject (single object)
    • Date of publishing2018-01-17
    • Edition number2
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodeAc_10_40_67
    • Uniclass 2015 DescriptionPlumbing
    • CSI MasterFormat 2014 Code22 30 00
    • CSI MasterFormat 2014 TitlePlumbing Equipment
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment

    Region availability

    North America
    Canada
    United States