Publish your products
Back-to-Back Fixed Vertical Offset Closet Carrier with 4 in. Waste - CA-151-D
Watts

Back-to-Back Fixed Vertical Offset Closet Carrier with 4 in. Waste - CA-151-D

Watts Drainage Products CA-151-D back-to-back vertical fixed water closet carrier with offset epoxy coated cast iron fitting, 4"(102) no hub (MJ) waste and 2"(51) no hub (MJ) vent connections, epoxy coated iron faceplate and foot support adjustable for standard or handicapped height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts.

Specification
  • Keywords: cast iron, horizontal left, industrial standard, no hub waste and vent, single closet carrier, watts, drainage, drains, plumbing

Technical specification
  • Unique ref.ca-151-d-closet-carrier
  • Product familyDrainage Solutions
  • Product groupFixture Carriers
  • TypeObject (single object)
  • Date of publishing2022-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit