Publish your products
RS485 Expander 8-Port - CLDS-USB-to-RS-485-Expander-8-Port
Watts

RS485 Expander 8-Port - CLDS-USB-to-RS-485-Expander-8-Port

USB to 8-Port RS485 Expander

Features

• Expands RS485 to 8 additional ports
• Allows more flexible wiring configurations
• Must be directly attached to CCM v3 
(cannot be used as a splitter further down the line)

Specification
  • Feature List

    Power USB bus-powered (+5V @ 500mA)
    Max Data Distance
    (From Expander to last device in line)

    Up to 3,000’ (RS485)
    Serial Connectors RJ45 (Special wiring required)
    # of Serial Ports 8
    CCM Host Interface USB-A
    Number of CCMs Monitored 1
    Operating Temp 32°F (0°C) to 158°F (70°C)
    Operating HumidityUp to 90% RH (no condensation)
Technical specification
  • Unique ref.CLDS-USB-to-RS-485-Expander-8-Port-leak-detection-Port-Expander
  • Product familyLeak Defense
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-09-19
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryElectronics - Controls
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • OmniClass Number23-27 11 15 15
  • OmniClass TitleFlow Controllers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit