Publish your products
Control Panel (CCMv3) - LDS-3-WCP
Control Panel (CCMv3) - LDS-3-WCP
Control Panel (CCMv3) - LDS-3-WCP
    Watts

    Control Panel (CCMv3) - LDS-3-WCP

    Single LDS Valve/POLD Control

    Features

    • Local monitoring & control for a single Leak Defense Valve or POLD Only System
    • Central hub for all Wireless connections to LDS, POLD(s)*, and API(s)**
    • Connect to WiFi for remote monitoring and control via the app
    • 1 panel can be wired by Sentinel to allow for simultaneous shutoff of two valves (hot/cold)

    *Point of Leak Detector **All-Purpose Interface

    Specification
    • Feature List

      Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
      Transformer NEMA 5-15P
      IN: 120VAC
      OUT: 12VDC (6ft cable length)
      Non-Continuous Max
      Power Draw
      0.5 amp
      Continuous Idle
      Power Draw
      0.2 amp
      Power Terminal Barrel plug or terminal hard-wired
      Input Auto Reset PCB Fuse Longer life, no maintenance
      Inputs Common alarm customer input to
      shut valve off
      Dry Contact Alarm Output Relays 1 - N/O (50 mA)
      User InterfaceColor LCD touch screen
      Audible Alarm Yes
      Communication RF: 433 MHz to valves and accessories
      WiFi Connection2.4 GHz b.g.n (No 5GHz Support)
      Internet CapableYes - w/ Web & Molbile app (iOS & Android)
      MountingWall/panel mounting
      Number of Valves Monitored Maximum 2
      Number of POLDs150, within RF range of WCP
      Number of Uniqle POLD Zones15 field paired (30 if factory paired)
    Technical specification
    • Unique ref.LDS-3-WCP-leak-detection-control-panel
    • Product familyLeak Defense
    • Product groupSystem Control
    • TypeObject (single object)
    • Date of publishing2024-09-19
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryElectronics - Controls
    • Uniclass 2015 CodePr_65_54
    • Uniclass 2015 DescriptionValve products
    • OmniClass Number23-27 11 15 15
    • OmniClass TitleFlow Controllers

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit