Publish your products
All-Purpose Interface (API) - LDS-3-API-2
Watts

All-Purpose Interface (API) - LDS-3-API-2

Various Inputs & Outputs

Features
• Interface with WCP* & 3rd-party accessories to complement the performance of the LDS
• Trigger Away or Standby on the LDS
• Accommodate irrigation, pool fills, etc.
• Alarm due to external moisture sensor(s)
• Send alarm signals to existing alarm system(s)

Specification
  • Feature List

    Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
    Transformer NEMA 5-15P
    IN: 120VAC
    OUT: 12VAC (6ft cable length)
    Non-Continuous Max Power Draw 0.5 amp @ 120VAC
    Continuous Idle Power Draw 0.2 amp @ 120VAC
    Power Terminal Barrel Plug or Terminal Hard-Wired
    Home/Away Security InterfaceYes
    Dry Contact Alarm Output Relays2 Form-C relays
    NO: 15Amp/120VAC
           12Amp/28VDC
    NC: 12Amp/120VAC
           12Amp/28VDC
    Visual Indicators1 - Red LED
    Dial Settings 3 - Relay 1 changes upon Alarm
       - Relay 2 changes upon Water Off
    0 - Both change upon Alarm
    1 - Both change upon Water Off
    Communication Wireless: 433 MHz to WCP/CCM**
    Wired: RS-485 (TIA/EIA-485)
    Cable Specification Belden 2413F (Plenum), 2412 (Riser), 2149A (Outdoor), OSP6F (Underground) or equivalent
    Wireless/RF Range~100' if unobstructed
    Dry Contact Alarm InputYes (Non-Latching)
    Irrigation InterfaceYes
    Regenerating Water Filter/
    Softener Interface
    Yes
    Well Pump/Recirculation
    Pump Interface
    Yes
    Standby Timer Interface Yes
    Mounting Panel/wall mounting
Technical specification
  • Unique ref.LDS-3-api-2-leak-detection-all-purpose-interface
  • Product familyLeak Defense
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-09-19
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryElectrical - Controls
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit