Publish your products
Smart Boiler Expansion, Four tN4, Expands Four Boilers up to 16 Boilers, 3-wire Communication - 294EXP
Smart Boiler Expansion, Four tN4, Expands Four Boilers up to 16 Boilers, 3-wire Communication - 294EXP
Smart Boiler Expansion, Four tN4, Expands Four Boilers up to 16 Boilers, 3-wire Communication - 294EXP
    Watts

    Smart Boiler Expansion, Four tN4, Expands Four Boilers up to 16 Boilers, 3-wire Communication - 294EXP

    The Smart Boiler Expansion 294EXP expands the Smart Boiler Control 294 in groups of four boilers up to a maximum of sixteen boilers. The 294EXP connects to the Smart Boiler Control 294 through a three-wire communication cable.

    Features

    • LED status indicators for power, communication, each boiler and pump/valve
    • Expansion for 4 boilers
    • 3-wire communication
    • Boiler configuration selected by DIP switches
    Specification
    • Specifications
      Agency ApprovalsCSA C US, FCC Part 15B, ICES-003 Class A
      Ambient ConditionsIndoor use only, 32 to 122 degrees F (0 to 50 degrees C), less than 90 percent RH Non-condensing, Altitude < 6560 feet (2000 m), Installation Category II, Pollution Degree 2
      Dimensions9" H x 8" W x 2-11/32" D (229 x 203 x 60 mm)
      Enclosure MaterialBlue ABS plastic
      Enclosure NEMA RatingNEMA 1
      Modulating Output0-10 V (dc) 500 ohms minimum load impedance / 4-20 mA 1 k ohms max load impedance
      Power Supply115 V (ac) plus / minus 10 percent, 60 Hz, 6W
      Pump Relay230 V (ac), 5A, 1/3 hp
    Technical specification
    • Unique ref.tekmar-294EXP-Smart-Boiler-Expansion
    • Product familyHVAC & Hot Water Solutions
    • Product groupControls > Multi-Staging
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationElectrical Element
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • OmniClass Number23-33 11 11
    • OmniClass TitleBoiler Controls
    • CSI UniFormat II CodeD3060
    • CSI UniFormat II TitleControls and Instrumentation

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit