Publish your products
Fluid Sensing Cable & Controller - LDS-3-FCS/Controller
Watts

Fluid Sensing Cable & Controller - LDS-3-FCS/Controller

Outside of the Pipe Leak Locator

Features
• Moisture Sensing with precise location reporting in feet or meters
• Wrap around vertical pipes or under horizontal pipes
• Surround perimeter of critical high value assets
• Multiple simultaneous leaks will display first moisture location when in alarm latching mode
• 3-way Splitter allows for non-linear route for sensing/non-sensing wire
• Weighted Length Connectors (LDS-3-FSC-W) ensure accurate reading of each window of sensing cable (i.e. 1st floor, 2nd floor, etc.)

Specification
  • Feature List

    Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
    Transformer NEMA 5-15P
    IN: 120VAC
    OUT: 24VAC (2ft cable length)
    Non-Continuous Max Power Draw 0.2 amp @ 120VAC
    Visual Indicators Multiple LEDs & distance display
    Connection Type Terminal Block
    CommunicationWired: RS-485 (TIA/EIA-485)
    3,000’ max from CCM to controller,
    6,000’ w/ repeaters
    Cable SpecificationBelden 2413F (Plenum), 2412 (Riser), 2149A (Outdoor), OSP6F (Underground) or equivalent
    Reset AlarmReset button located on top face or
    through CCM
    Distance Reading Yes, set “windows” of sensing cable lengths
    Cable Break Alert

    Yes - break distance given

    Communication Loss Alert Yes
    Alarm DelayFactory Adjustable
    Cable InputRequires 15’ leader cable and EOL terminator**
    Total Weighted Line Distance10,000’ sensing & non-sensing
    Mounting DIN rail or panel mountable
    Additional Accessories Fluid Sensing Cable (FCS)**
    Required on Install Leader Line & Fluid Sensing Cable (FSC)

    *Except where required by code
    **Sold separately

Technical specification
  • Unique ref.LDS-3-fsc-controller-leak-detection-fluid-sensing-cable-controller
  • Product familyLeak Defense
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-09-19
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryElectrical - Controls
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit