Publish your products
Mechanical Pit Leveler
Mechanical Pit Leveler

    Mechanical Pit Leveler

    DALTONDOCK™ MECHANICAL PIT LEVELER

    INSTALLER FRIENDLY

    • Fast install with pit height adjusters that require no shimming in rear of pit
    • Adjusters quickly position the dock level with the building floor
    • The installer is safe and never under the leveler
    • New levelers ship with 4 steel fork loops bolted to the deck, which makes lifting from a truck easy and stable. The loops help with forklift placement into a pit from inside or outside the building, and helps to minimize levelers sliding while stacked on top of each other
    • Cut outs identify weld points to the curb angle for faster installation
    • Lifter arm is mounted to the rear of the frame instead of sitting on the pit floor. No shimming and welding under the lifter arm on pit floor needed

    DURABLE DESIGN AND FINISH

    • Base frame is open all the way to the rear of the pit for easy access with no cross beams or places to trap debris 
    • Strong C-channel design. Heavy duty multi-lug construction of the lip hinge
    • Deck design eliminates the transition angle, a frequent repair on many levelers
    • Deck hinge is fully supported across the entire width of the deck to enhance long term durability
    • Environmentally friendly durable powder coat finish

    SMOOTH BUILDING-TO-TRUCK TRANSITION

    • Designed with an optimized beveled lip to minimize bumps, gaps and damage to cargo and material handling equipment providing a smooth path allowing forklifts to move quickly over the leveler
    • Reduces shocks and jolts to workers
    • Facilitates fast movement of material handling equipment and forklifts

    EASY-TO-USE & ERGONOMIC

    • Release chain for deck operation is easy for workers to pull
    • The hold down is easy to operate
    • Leveler is well-balanced for quick, easy articulation and automatically maintains positive lip contact with trailer movements
    • For easy maintenance and cleaning, the snubber chain and safety brace are positioned at side edges of the pit

    One Year Limited Warranty; Two Year Limited Warranty when Wayne Dalton door and Mechanical Pit Leveler purchased together.

    BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

    Specification
    • ULTIMATE SAFETY

      • Installers are never under the pit and stay safe
      • Safety legs are easy to deploy
      • Minimal bumps or gaps on deck/lip reduce trip hazards for workers
      • Proprietary powder coat formulation on deck and lip surfaces is textured to provide enhanced traction and non-slip protection

      DURABILITY, LOW MAINTENANCE, LOW DOWNTIME

      • Heavy duty multi-lug construction of the lip hinge. It also helps sheds debris instead of trapping/grinding it between the lip/deck junction that can cause fatigue and maintenance issues. The lug construction also allows for easy lubrication of the hinge. Lip hinge pin floats to help prevent binding damage and allow easy removal
      • Deck hinge is fully supported across the entire width of the deck, which spreads the load across the width of the deck instead of concentrating the load on just a few hinge points. This reduces load fatigue and contributes to long term durability
      • Deck uses robust C-channel beams and heavy duty construction to withstand harsh dock punishment
      • Minimal maintenance required due to lack of deck transition angle
      • Durable powder coat provides an extremely durable finish, better corrosion protection and adhesion compared to wet paint
      • Complies with ANSI MH30.1-2015 that includes rigorous load testing requirements

      ENVIRONMENTALLY FRIENDLY

      • Our powder coat process has fewer Voltage Organic Compounds (VOCs) and solvents compared to paint
      • Overspray is recycled which reduces waste disposal issues compared to a traditional paint process
      • The US Environmental Protection Agency (EPA) recommends powder coatings as a sustainable coating option

      SERVICEABILITY AND INSTALLATION

      • Open base frame creates generous space for service along the full length of the leveler, including the rear which is the most difficult area to reach for cleaning and a common collection point for debris
      • Leveler main springs are tightened/loosened with one adjustment point conveniently located on lifter arm
      • Field serviceable with easy to reach adjuster for main spring
      • Serviceable lip and hinge pin can be removed without breaking welds
      • Maintenance brace is easy to reach under the leveler and tethered so it never gets lost
      • Grease fittings to lubricate deck hinge for smooth operation
    Technical specification
    • Unique ref.mechanical-pit-leveler
    • Product familyLoading Dock Equipment
    • Product groupHydraulic Pit Leveler
    • TypeObject (single object)
    • Date of publishing2024-01-10
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLoading Equipment - Dock levelers
    • IFC classificationRamp
    • Uniclass 2015 CodePr_65_80_23
    • Uniclass 2015 DescriptionDock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 00
    • OmniClass TitleLoading Dock Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States