Publish your products
Fixed Dock Shelter

Fixed Dock Shelter

This shelter has flexible vertical panels and a curtain to serve a wide variety of trailers with different widths and heights, while still providing weather protection to save on heating/cooling costs. It provides full width and height access to the back of the trailer.

Specification
  • CONSTRUCTION ADVANTAGES

    The side and top panels are covered with galvanized steel panels and trimmed with aluminum angle for a clean, durable finish. Both upper corners of the shelter have overlapping wear pleats for added protection from trailer impacts and tearing. The top panel is peaked to drain water.

    • A foam bead is sewn into the leading edge of the vertical front panels and top panel
    • Vertical panels are double layered fabric at the leading edge of the impact area
    • The fabric is double stitched with high strength polyester thread that has been UV treated for improved durability
    • Fiberglass stays are encased in multi-layer pockets and provide the vertical panels with strength (Top stays are “Z” style to keep the curtain straight)

    FABRIC ADVANTAGES

    • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has six times more abrasion resistance than standard fabric
    • For the most punishing applications, optional premium plus fabric is recommended. It is similar to the belts used on heavy duty, industrial conveyors. It provides elevated resistance to UV, fire, abrasion, tearing, rot, stains, salts, and oils
    • All fabrics are treated with UV protection to help reduce fading

    1-Year Limited Warranty

Technical specification
  • Unique ref.fixed-dock-shelter
  • Product familyLoading Dock Equipment
  • Product groupDock Shelters
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • IFC classificationRamp
  • OmniClass Number23-23 23 00
  • OmniClass TitleLoading Dock Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit