Publish your products
Premium Series: Slider Window
Premium Series: Slider Window
Premium Series: Slider Window
Premium Series: Slider Window

    Premium Series: Slider Window

    4.2 out of 5 stars4.2(6 reviews)

    Narrow sash. Clean lines. A simple and beautiful design that provides a wide-open view to the world. The Premium Series slider window is ideal for creating maximum ventilation with minimal space. Our innovative four-point roller system ensures silent, smooth operation for the life of the window and comes in a variety of color, style, material, and finishing options — giving you ultimate freedom to choose.

    • Style: Utilizing a streamlined design with dual tandem wheel assemblies, slider windows open horizontally rather than vertically. As a result, the sash opens smoothly with little effort, each time.
    • Configuration: Units can be ordered as double sliders or triple sliders for additional light and ventilation.
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Operation: Innovative four-point roller system ensures silent, smooth operation horizontally for a wide-open view to the outdoors.
    • Materials: Designed with an integral weep system to divert water away from your home’s interior, our performance sill options ensure perfect function in any weather condition.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.PremiumSeriesSliderWindow
    • Product familyPremium Series
    • Product groupWeather Shield Premium Series
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameHorizontal slider windows
    • UNSPSC code30171607
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 15 13
    • OmniClass TitleWood Horizontal Sliding Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit