Publish your products
Wilkins 950XL3BFSS Double Check Backflow Preventer
Wilkins 950XL3BFSS Double Check Backflow Preventer
Wilkins 950XL3BFSS Double Check Backflow Preventer
Wilkins 950XL3BFSS Double Check Backflow Preventer
Wilkins 950XL3BFSS Double Check Backflow Preventer
    Wilkins

    Wilkins 950XL3BFSS Double Check Backflow Preventer

    The Double Check Type Backflow Preventer shall be certified to NSF/ANSI/CAN 61, rated to 180°, and supplied with UL/FM approved butterfly valves with supervisory switch. The main body and access covers shall be low lead bronze (ASTMB 584), the seat ring and all internal polymers shall be Noryl™ and the seat disc elastomers shall be silicone. The first andsecond check shall be located at an angle and accessible for maintenance from the top of the device, without removing thedevice from the line. The checks shall share a single access cover and the test cocks shall be accessible from the top ofthe device. The Double Check Type Backflow Preventer shall be a WILKINS Model 950XL3BFSS.

    Compliance:

    • NSFStandard61
    • NSFStandard372
    • ASSEStandards
    • UPC
    • UL
    • IPC
    • NPCC
    • USC Confirmed

    Features:

    • Ideal for use where Lead Free* valves are required. Designed for installation on potable water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. Assembly shall provide protection where a potential non-health hazard exists. Features slow closing resilient seated UL/FM approved butterfly shutoffs with supervisory switch. For indoor or outdoor use.
    • Sizes 1 1/4", 1 1/2", 2"
    • Minimum working water pressure: 20 PSI
    • Maximum working water pressure: 175 PSI
    • Minimum working water temperature: 33°F
    • Maximum working water temperature: 180°F
    • Hydrostatic test pressure: 350 PSI
    • End connections Threaded: (FNPT) ANSI B1.20.1

    keywords: Double Check Backflow Preventer, Zurn 950XL3BFSS, double check backflow preventer, potable water backflow valve, Zurn bronze backflow assembly,112-950XL3BFSS,114-950XL3BFSS,2-950XL3BFSS

    Technical specification
    • Unique ref.950XL3BFSS
    • Product familyBackflow Preventers
    • Product groupDouble Check Assembly
    • TypeObject (single object)
    • Date of publishing2025-10-23
    • Edition number1
    • Height (inches)7.68
    • Width (inches)6
    • Depth (inches)15.67
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)18
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit