Publish your products
Wilkins 49 Butterfly Valve, 2-1/2" to 10"
Wilkins

Wilkins 49 Butterfly Valve, 2-1/2" to 10"

The 49 Butterfly Valve is utilized on potable water lines, primarily on fire sprinkler systems and extensive fire protection service, irrigation, and waterworks connection applications. Features of the 49 Butterfly Valve include grooved x grooved, flanged x grooved or grooved x flanged connection options. It comes standardly furnished with supervisory switches, and is low-lead law compliant. Materials include a corrosion-resistant ductile iron main body and disc, cast iron hand wheel, bronze stem bearings, and a fusion epoxy finished coating. Features include a weatherproof actuator for indoor or outdoor installations, and a maximum working water pressure of 175 psi.

Compliance:

  • UL® Listed
  • C-UL® Listed
  • FM® Approved
  • AWWA C550 Compliant
  • Meets the requirements of NSF/ANSI 372

Features:

  • Sizes 2 1/2", 3", 4", 6", 8", 10"
  • Maximum working water pressure: 175 PSI
  • End connections: ANSI/AWWA C606 (Grooved for steel pipe) ANSI/ASME B16.42 Class 150 (Flanged)
Specification
  • Designed for installation on potable water lines, Irrigation systems, Waterworks connections, and Fire systems.

    keywords: Zurn Wilkins Fire Protection Control Valves,Butterfly Valves,Shut-Off Valves,Zurn Wilkins Water Control,Canadian Market,Lead-Free Law Compliance,Zurn Wilkins,butterfly valve,9,,212-49,4-49G,6-49G,8-49G

Technical specification
  • Unique ref.model-49
  • Product familyIsolation Valves for Liquid Services
  • Product groupButterfly Valves
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)10
  • Width (inches)12
  • Depth (inches)20
Related
  • Material mainCast iron
  • Designed inUnited States
  • Weight Net (Lbs)20
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit