Publish your products
Wilkins 1260XL Water Hammer Arrestor
Wilkins

Wilkins 1260XL Water Hammer Arrestor

The Water Hammer Arrester shall be certified to NSF/ANSI 372, consist of a copper body with a low lead brass hexagonal male pipe threaded inlet, an acetal, polycarbonate or low lead brass piston, EPDM o-rings and lead free solder. The device shall be pre-charged and sealed at the factory. The Water Hammer Arrester shall be a ZURN WILKINS Model 1260XL

Compliance:

  • NSFStandard372
  • ASSE
  • UPC

Features:

  • Sizes: A, B , C, D, E, F
  • Temperature range 32°F to 212°F
  • End connections Threaded ANSI/ASME B1.20.1

Keywords: Water Hammer Arrestor, Zurn Water Hammer Arrestor, Water Hammer Arrestor 120xl, water hammer arrestor working, water hammer arrestor uses,260XL,60XL

*Product contains weighted average lead content less than 0.25% for wetted surfaces.

Technical specification
  • Unique ref.zurn-1260xl
  • Product familyWater Hammer Arrestors
  • Product groupWater Hammer Arrestor
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainCopper
  • Material secondaryBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit