Publish your products
Wilkins 38-740 Carbonated Beverage Backflow Preventer
Wilkins

Wilkins 38-740 Carbonated Beverage Backflow Preventer

Dual Check Valve with Vent designed for installation on carbonated beverage dispensing systems, as well as non-carbonated systems, to prevent Carbon dioxide (CO ) gas or carbonated water from coming in contact with copper potable water supply line. Integral strainer to prevent debris from fouling checks.

Specification
  • The Carbonated Beverage Backflow Preventer shall be certified to NSF/ANSI 372, rated for 150 PSI. The body and tailpiece shall be stainless steel, series 300, and the elastomers shall be Silicone and Buna Nitrile (FDA Approved). The Carbonated Beverage Backflow shall include an integral stainless steel strainer screen. The Carbonated Beverage Backflow Preventer shall be a ZURN Wilkins Model 740.

Technical specification
  • Unique ref.zurn-38-740
  • Product familyBackflow Preventers
  • Product groupSingle & Dual Check
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit