Publish your products
Wilkins WBR (WBR-6X8.5) In Building Riser, 4" - 10", Lead Free*
Wilkins

Wilkins WBR (WBR-6X8.5) In Building Riser, 4" - 10", Lead Free*

ZURN WILKINS Model WBR In Building Risers are designed for use to connect a water supply line from outside the building to the water system inside the building. May be used in potable water applications.

Compliance:

  • UL ® Listed
  • ULC ® Listed
  • FM® Approved
  • Certified to NSF/ANSI 372* by IAPMO R&T
    *(0.25% MAX. WEIGHTED AVERAGE LEAD CONTENT)

Features:

  • Sizes 4", 6", 8", 10"
  • Maximum working water pressure: 200 PSI
  • Maximum working water temperature: 140°F
  • Designed to meet NFPA 13 & 24 Brackets on inlet side provide attachment points for pipe installation equipment. Loops provided for lifting and key-in to concrete thrust block
Specification

  • keywords: Grounds,Retail,Office,Commercial,Hospitality,Government Buildings,High Rise Buildings,Fire Protection,Sports Complex/Recreational Center,Residential Multi-Family,Residential/Light Commercial,Fire Protection System,Correctional/Institutional,Architectural/Aesthetics,Multi-Story,Food Service,Building Risers,Zurn Wilkins Backflow Preventers,Accessories and Test Kits,Healthcare,School Systems,Educational Facilities,Universities,Power Generation,Industrial,Industrial/Processing Plant,Waterworks,Tools and Accessories,Zurn Wilkins Water Control,Lead-Free Law Compliance,Zurn Wilkins,,BR,R,WBR, Wilkins Building Riser, In Building Riser, Extended WBR, Extended In Building Riser

Technical specification
  • Unique ref.zurn-wbr
  • Product familyPipework/Ductwork Mechanical Fasteners/Supports
  • Product groupValve Setters
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit