Publish your products
WINDSOR Window Single Awning Smart Valuemax
WINDSOR Window Single Awning Smart Valuemax

    WINDSOR Window Single Awning Smart Valuemax

    WINDSOR Window Single Awning Smart Valuemax
    Technical specification
    • Unique ref.WINDSOR_Window_Single_Awning_Smart_Valuemax
    • Product familyWindow
    • Product groupSingle Awning
    • TypeObject (single object)
    • Date of publishing2021-07-14
    • Edition number1
    • Height (mm)500
    • Width (mm)700
    • Depth (mm)100
    Related
    • Material mainVinyl
    • Material secondaryGalvanized steel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryWindows - Single Hung Windows

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit