Publish your products
Plant bollard
Plant bollard
Plant bollard
Plant bollard
Plant bollard
    ZERO

    Plant bollard

    Bollard with shade in aluminum and tube in stainless steel. Painted black RAL 9005 or corten finish. Other colours on request.
    Plant is inspired by outdoor plants, its three different shades offer a playful place in the city landscape. PLANT softens and blends in through its friendly figures that can be mixed or the same sort. In majestic isolation or in groups. PLANT is also designed to be combined with other poles and wall fixtures in the Zero range; made from strong metal in black or corten. finish.

    Specification
    • LED info
      Luminaire Luminous Flux 930LMM. System power 12W. CCT 3000K. SDCM 3.
      CRI >80. >80. L80 >100.000h.

      Installation
      Fits buried foundation D 108 mm or with installation plate for installation above ground.

      Connection
      Fuse-box/terminal block 5x25mm2.

      Design
      Thomas Bernstrand 2021.

    Technical specification
    • Unique ref.plant-bollard
    • Product familyPlant
    • Product groupOutdoor bollard
    • TypeObject (single object)
    • Date of publishing2021-03-23
    • Edition number1
    • Height (mm)1012
    • Width (mm)157
    • Depth (mm)157
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • ETIM CodeEC000301
    • ETIM NameLuminaire bollard

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit