Publish your products
Sprinkle Pendant fixture
Sprinkle Pendant fixture
Sprinkle Pendant fixture
Sprinkle Pendant fixture
Sprinkle Pendant fixture
Sprinkle Pendant fixture
Sprinkle Pendant fixture
Sprinkle Pendant fixture
Sprinkle Pendant fixture
Sprinkle Pendant fixture
    ZERO

    Sprinkle Pendant fixture

    A small pendant light with a distinct geometric silhouette. Upon closer inspection, thin slats are apparent that create transparency, layers and distribute the light. Sprinkle can play the role of the room’s leading light, or just as good, act in an ensemble of lights multiplied throughout a larger space; many make the space vibrate with light and colour. The fixtures are available in six specially composed colours; hence the name, which refers to the vibrant cake topping.

    Specification
    • Finish
      Aluminum and steel. Painted oysterwhite RAL 1013, black RAL 9005, blue RAL 2806035, red RAL 3000, ochre yellow RAL 1024, brown RAL 070420. Other colours on request. Textile cord in matching colour.

      LED info:
      Including dimmable Led lightsource 4,9W,6,2W/GU10 CRI 90. 

      Installation
      In ceiling-hook. Including ceiling cup.

      Connection
      DCL-plug or terminal block 3x2,5mm2.

      Design
      Note Design Studio 2022.

    Technical specification
    • Unique ref.sprinkle
    • Product familySprinkle
    • Product groupPendant
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    • Height (mm)209
    • Width (mm)120
    • Depth (mm)120
    Related
    • Material mainAluminum
    • Material secondaryPowder coated steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryLighting - Pendants

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit