Publish your products
Z821B0-XL AquaSpec® deck-mount 5-3/8" gooseneck spout
Z821B0-XL AquaSpec® deck-mount 5-3/8" gooseneck spout
    Zurn

    Z821B0-XL AquaSpec® deck-mount 5-3/8" gooseneck spout

    Polished chrome-plated, brass rigid or swing 5-3/8” [137mm] centerline deck-mounted gooseneck spout. Unit is furnished with a 2.0 GPM [7.6 L] laminar flow control in the base of spout (complying with ANSI A112.18.1 Standard for flow), mounting hardware and a 1/2” NPSM coupling nut for standard lavatory riser. Zurn Lead Free products (-XL) is the line of durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates the weighted average lead content of no more than 0.25% of the wetted surface.

    Compliance: 

    • Massachusetts MA approved
    • ASME A112.18.1/ CSA B125.1
    • CSA B125.1

    Features

    • Low-lead compliant, chrome-plated brass rigid or swing spout
    • 5-3/8" centerline deck-mounted gooseneck spout
    • 1/2" NPSM coupling nut for a standard lavatory riser and mounting hardware
    • 3-year limited warranty
    Specification
    • keywords: Deck Mounted,Deck and Wall Mounted Spouts,Faucets,Government Buildings,Commercial,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Sports Complex/Recreational Center,Lead-Free Law Compliance,Zurn One Systems Specifier,,821B0-XL,21B0-XL

    Technical specification
    • Unique ref.Z821B0-XL
    • Product familyLavatory Faucet - Sensor
    • Product groupDeck Mount
    • TypeObject (single object)
    • Date of publishing2026-02-09
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States