Publish your products
Z.WC4.AS Floor Mounted Zurn One ADA Height Toilet System with 1.28 GPF Battery Powered Sensor Flush Valve
Zurn

Z.WC4.AS Floor Mounted Zurn One ADA Height Toilet System with 1.28 GPF Battery Powered Sensor Flush Valve

Complete EcoVantage® high efficiency 1.28 gpf sensor actuated, battery powered, floor mounted commercial water closet system with ZER6000AV-HET-SM exposed, sensor activated chrome-plated closet diaphragm flushometer for either left or right hand supply, Z5955SS-EL open front commercial toilet seat and Z5665-BWL1 floor mounted vitreous china water closet with Z5972-COMB closet flange outlet gasket assembly kit manufactured by Zurn.

Compliance:

  • Fixture - Complies with ASME A119.2 / CSA B45.1
  • Flush Valve - Complies with ASSE 1037 / ASME A112.1037 / CSA B125.37

Features:

  • 1.28 gpf (gallons per flush)
  • Floor mounted elongated front rim top spud toilet
  • High efficiency siphon jet flush action
  • 2-1/8” fully glazed trapway
  • Large water spot - 12’ x 10’
  • Vitreous china wall bowl construction
  • Diaphragm- type flushometer complete with Zurn’s Go Blue® TPE, chloramine resistant, dual seal diaphragm with a clog resistant, triple filtered bypass
  • High pressure vacuum breaker with one piece hex coupling nut
  • Adjustable tailpiece
  • True mechanical override button
Specification
  • Keywords: Floor Mounted Toilet, Sensor Flush Valve, Zurn Toilet System, Battery Powered Flush, Zurn Sensor Flush

Technical specification
  • Unique ref.zurn-zwc4as
  • Product familyWall Hung Wash Closet - Toilet System
  • Product groupManual Flushometer Vitreous China
  • TypeObject (single object)
  • Date of publishing2025-03-13
  • Edition number1
  • Height (inches)30
  • Width (inches)12.25
  • Depth (inches)24.75
Related
  • Material mainVitreous china
  • Material secondaryBrass
  • Designed inUnited States
  • Weight Net (Lbs)45
Classification
  • BIMobject CategorySanitary - WC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States