Publish your products
Z6003 Aquaflush Exposed Urinal Flush Valve
Z6003 Aquaflush Exposed Urinal Flush Valve
    Zurn

    Z6003 Aquaflush Exposed Urinal Flush Valve

    Exposed, quiet diaphragm-type, chrome plated flushometer valve with a polished exterior. Complete with a chloramine resistant, dual seal diaphragm with a clog resistant by-pass. The valve is ADA compliant with a nonhold open and no leak handle feature. Internal seals are made of chloramine resistant materials.

    Compliance:

    • MassachusettsMAapproved
    • UniformPlumbingCodeUPCListed
    • IPC listed
    • NPCC listed
    • WatersenseLabeled

    Features:

    • Clog-resistant triple filter diaphragm
    • Chemical resistant gaskets and seals for extended service life with lower maintenance costs
    • Manual ADA compliant handle with no-leak seal technology
    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.Zurn_z6003
    • Product familyFinish Plumbing - Flush Valves
    • Product groupAquaFlush®
    • TypeObject (single object)
    • Date of publishing2010-12-02
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Urinals

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States