Publish your products
Z1996-36 Mop Service Basin Building Drain
Z1996-36 Mop Service Basin Building Drain
Z1996-36 Mop Service Basin Building Drain
    Zurn

    Z1996-36 Mop Service Basin Building Drain

    3.7 out of 5 stars3.7(7 reviews)

    24 x 36 x 10 [914 x 610 x 254] Mop Service Basin. Molded high density composite basin with an integrally molded, self-draining mop shelf, PVC drain body, stainless steel strainer and 3 [76] gasketed outlet connection. Certifications: Meets ANSI Z124.6, CSA listed,and IAPMO listed under file # 3561

    Compliance:

    Massachusetts Approved, CSA, UPC, IPC, NPCC

    Features:

    • High-density composite, molded mop basin designed for commercial applications
    • Stainless steel dome strainer/lint basket and PVC drain with adjustable caulking nut and gasket
    • Integrally molded, self-draining mop shelf
    • 24" x 36" x 10" [610mm x 954mm x 254mm]
    • Meets ANSI Z124.6, CSA listed,and IAPMO listed under file #3561

    Keywords: stainless steel strainer, commercial mop sink, mop basin, PVC drain, mop sinks commercial, zurn z199, stainless mop sink, mop sink commercial, mop sink basin, zurn mop sink, mop sink hose, mop sink strainer, mop service basin, stainless steel mop basin, commercial mop sinks, mop sink size, molded sinks, mop service, mop basin sink, zurn z1996-36, zurn z1996 36, mop receptor, mop sink revit, floor mop sinks, z199 zurn, commercial floor mop sink, drain mop, mop sink with offset drain

    Technical specification
    • Unique ref.zurn-z1996-36
    • Product familyLight Commercial Drainage
    • Product groupMop Service Basin
    • TypeObject (single object)
    • Date of publishing2014-09-29
    • Edition number2
    • Height (inches)10
    • Width (inches)24
    • Depth (inches)36
    Related
    • Material mainComposite
    • Material secondaryStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)55
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks
    • OmniClass Number23-21 43 25 11
    • OmniClass TitleMop Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit