Publish your products
Z1020XL Lead-Free Electronic Trap Primer
Zurn

Z1020XL Lead-Free Electronic Trap Primer

Factory programmed, 5-port, Lead-Free Electronic Trap Primer providing a six second water injection to traps every twenty-four hours*. Trap primer features a galvanized steel combination surface or recessed housing and cover, 1/2 [13] solder copper inlet connection, brass ball-type stop valve, slow closing 24 VAC solenoid valve with integral strainer, 120 - 24 VAC transformer, brass atmospheric vacuum breaker, PEX waterway, and anti-scaling multi-port manifold with five 1/ 2 [13] Male PEX outlet connections. Zurn “XL” Lead-Free compliant products are a line of durable plumbing products designed and manufactured to comply with state laws and local codes that mandate maximum allowable lead content levels. Zurn “XL” products are manufactured in accordance to the Federal SWDA section 1417.

Keywords: Commercial,Primers,Other,Lead-Free Law Compliance,MasterSpec,Retrofit and Replacement,Lead-Free, Z1020, Z1020XL, Trap Primer, Electronic Trap Primer,1020XL,020XL

Technical specification
  • Unique ref.zurn-z1020xl
  • Product familyPlumbing
  • Product groupPipework Products for General Use
  • TypeObject (single object)
  • Date of publishing2015-07-19
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit