Publish your products
Z1300 Ecolotrol® Wall Hydrant Encased
Zurn

Z1300 Ecolotrol® Wall Hydrant Encased

3.3 out of 5 stars3.3(7 reviews)

Encased Ecolotrol "anti-siphon" automatic draining wall hydrant for flush installation.

Compliance:

  • City of Los Angeles Approved
  • Massachusetts MA approved

Features

  • Anti-siphon, non-freeze, automatic draining
  • Encased wall hydrant for flush installation
  • Optional 3/4" and 1" hose connection

Keywords: Commercial, Encased, Hydrants, Government Buildings,Non-Freeze,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,Grounds,Retail,Hospitality,Public Entrance,Sports Complex/Recreational Center,Correctional/Institutional,Development,Civil,MasterSpec,58867, Z1300, Z-1300,1300,300

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1300
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupEncased Wall
  • TypeObject (single object)
  • Date of publishing2011-04-01
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • CSI MasterFormat 2014 Code40 05 81
  • CSI MasterFormat 2014 TitleHydrants and Hose Bibbs for Process Service

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States