Publish your products
Z535 Heavy-Duty Parking Structure Drain
Zurn

Z535 Heavy-Duty Parking Structure Drain

Square top heavy-duty drain, oven cured acid resistant epoxy coated aluminum body with bottom outlet, top membrane clamping
collar, anti-ponding slots, sediment bucket and heavy-duty anti-tilt hinged slotted grate with stainless steel hinge pins.

Features:

  • Designed for economical installation of poured-in-place construction
  • Oven-cured, acid resistant epoxy coated, bottom-outlet, aluminum body
  • Heavy-duty, hinged, anti-tilt, slotted grate with sediment bucket

Keywords: Commercial,Parking Deck,Floor Drains,Drainage,Government Buildings,High Rise Buildings,Hospitality,Office,Transportation,Civil,Parking Decks, Garages, Driveways, and Helipads,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Industrial/Processing Plant,Food Service,Parking Lot,Light Commercial,Parking Decks, Driveways, and Parking Garages,Correctional/Institutional,Parking Lots,Sports Complex/Recreational Center,Architectural/Aesthetics,Development,58940, Z-535,C535,535,ZC535

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-Z535
  • Product familyDeck Waste Water Drains
  • Product groupFloor Drains
  • TypeObject (single object)
  • Date of publishing2017-09-22
  • Edition number1
  • Height (inches)7.38
  • Width (inches)16.75
  • Depth (inches)16.75
Related
  • Material mainAluminum
  • Material secondaryCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeTE_70_10_70
  • Uniclass 2015 DescriptionDrainage equipment
  • OmniClass Number23-11 21 21
  • OmniClass TitlePavement Drainage
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit