Publish your products
Z812A4-XL AquaSpec Centerset 3-1/2" Gooseneck Faucet with 4"  Wrist Blade Handles
Z812A4-XL AquaSpec Centerset 3-1/2" Gooseneck Faucet with 4"  Wrist Blade Handles
Z812A4-XL AquaSpec Centerset 3-1/2" Gooseneck Faucet with 4"  Wrist Blade Handles
Z812A4-XL AquaSpec Centerset 3-1/2" Gooseneck Faucet with 4"  Wrist Blade Handles
Z812A4-XL AquaSpec Centerset 3-1/2" Gooseneck Faucet with 4"  Wrist Blade Handles
    Zurn

    Z812A4-XL AquaSpec Centerset 3-1/2" Gooseneck Faucet with 4" Wrist Blade Handles

    Polished chrome-plated cast brass faucet body with integral shanks, quarter turn ceramic disc cartridges and a 3-1/2” rigid or swing spout. Unit is furnished with a standard 2.2 GPM aerator, vandal-resistant color-coded handles, mounting hardware and 1/2” NPSM coupling nuts for standard lavatory risers. Zurn Lead Free products (-XL) is the line of durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates the weighted average lead content of no more than 0.25% of the wetted surface.

    Compliance:

    h ASME A112.18.1 / CSA B125.1, cUPC

    Features:

    • Ceramic Disc Cartridge
    • Chrome-plated Cast Brass Body
    • 4” Vandal Resistant Color Coded Metal Wrist Blade Handles

    Keywords: Centerset Faucet, Aquaspec Centerset Faucet, Zurn Bathroom Faucet, Zurn kitchen Faucet, Centerset Gooseneck Faucet, Aquaspec Manual Faucet

    Technical specification
    • Unique ref.zurn-z812A4-xl
    • Product familyFinish Plumbing - Faucets
    • Product groupAquaSpec
    • TypeObject (single object)
    • Date of publishing2025-02-25
    • Edition number1
    • Height (inches)10.4
    • Width (inches)4
    • Depth (inches)12
    Related
    • Material mainBrass
    • Designed inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit