Publish your products
Z875L7 Bedpan Washer with a 2-1/2" Vacuum Breaker Spout
Zurn

Z875L7 Bedpan Washer with a 2-1/2" Vacuum Breaker Spout

Polished chrome-plated cast brass bedpan washer with a quarter turn ceramic disc cartridge and a 2-1/2" [64mm] vacuum breaker spout with an integral 3/4" hose-threaded outlet. Unit is furnished with a loose key cap and a removable metal tee handle. (Note: Atmoshperic vacuum breaker not intended for continuous pressure applications.

Features

  • Polished, chrome-plated cast brass bedpan washer
  • 2-1/2" [64mm] vacuum breaker spout with an integral 3/4" hose-threaded outlet
  • Heavy-duty quarter-turn ceramic disc cartridge
  • 3-year limited warranty
    Specification
    • keywords: Bedpan Washer with a Vacuum Breaker Spout, chrome-plated cast brass bedpan washer, Zurn Z875L7, AquaSpec bedpan washer, manual bedpan washer faucet, vacuum breaker faucet, Zurn healthcare faucet,875L7,75L7

    Technical specification
    • Unique ref.zurn-z875l7
    • Product familySpecialty Faucet - Manual
    • Product groupBedpan Washer
    • TypeObject (single object)
    • Date of publishing2018-04-12
    • Edition number1
    • Height (inches)7
    • Width (inches)14
    • Depth (inches)16
    Related
    • Material mainBrass
    • Designed inUnited States
    • Weight Net (Lbs)5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC nameTable lamp fixture
    • UNSPSC code39111510
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit