Publish your products
Chair Nellie low
ABA Skol

Chair Nellie low

Made of high pressure laminate with gray powder coated steel legs. Stepless adjustable seat and footplate. Seat height max 39 cm. Hanging, can be hung on a table top. Baby rail is available for purchase.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7853730
  • Product familyChairs
  • Product groupNellie
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Height (mm)670
  • Width (mm)450
  • Depth (mm)560
Related
  • Material mainSteel
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inBosnia and Herzegovina
  • Weight Net (Kg)5
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden