Publish your products
Acclaim V3 Series
Acclaim V3 Series
Acclaim V3 Series
Acclaim V3 Series
    Absen

    Acclaim V3 Series

    The A27 V3 series is specifically designed for high-end enterprises, high-end retail and other fields to develop indoor high-definition fixed display screens. The panel size is 610x343mm and is designed in a 27.5 inch 16:9 ratio. The 2x2 panel size is exactly 55 inches, which can perfectly replace the 55 inch LCD splicing wall and achieve seamless splicing.

    Specification
    • Absen USA is a global leader in LED display solutions, delivering state-of-the-art indoor and outdoor LED screens for a wide range of industries. Their advanced video walls, LED signage, and digital display systems are trusted by businesses and institutions looking to create immersive and engaging environments.

      From fine pitch LED displays ideal for control rooms and broadcast studios to large outdoor LED video boards used in stadiums and public spaces, Absen’s products offer exceptional image clarity and color accuracy. With seamless design and seamless integration, Absen displays enhance both form and function in any setting.

      Their portfolio includes rental LED displays for live events, commercial LED screens for retail and corporate environments, and fixed installation displays built for long-term use. Absen also specializes in AV integration and broadcast display technology, making them a preferred choice for virtual production stages and interactive media.

      All Absen products are built for performance and efficiency, featuring energy-efficient displays and both front and rear serviceability to simplify maintenance. They also offer custom LED solutions tailored to meet specific project needs, from control room displays to interactive LED walls and large-scale digital signage solutions.

      With decades of global experience, Absen continues to lead the industry in reliable, high-performance LED display performance that transforms how the world sees and communicates.

    Technical specification
    • Unique ref.acclaim-v3-series
    • Product familyOutdoor
    • Product groupA Series
    • TypeObject (single object)
    • Date of publishing2025-06-19
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • CSI MasterFormat 2014 Code40 62 43
    • CSI MasterFormat 2014 TitleLarge Display Screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States