Publish your products
AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets

    AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets

    Overview

    The ultra-quiet blower system is designed to cool home theaters, entertainment centers, and audio video cabinets. The unit's low-profile design is ideal where mounting space is limited or a smaller footprint is desired. Features a speed controller and 6 foot power cord. Included fans use a custom motor engineered to minimize noise during speed variations and are certified by CE and RoHS. Containing dual ball bearings rated at 67,000 hours, the unit can be mounted in any direction. Features a CNC-machined anodized aluminum frame with a modern brushed black finish. Blowers are set to exhaust air out of the enclosure. Includes all necessary hardware to easily mount the unit onto a cabinet and power it through an USB port or standard wall outlet.

    Speed Controller and Boost Adapter

    The in-line multi-speed controller with power switch allows setting the blower’s speed to optimal noise and airflow levels for various environments. The included Boost Adapter not only allows the blower to be powered through a wall outlet, but increases its performance by up to 25%.

    Connecting Additional Units

    For cabinets that requires more airflow, each unit can be connected to additional AIRPLATE S and T series cabinet fans. Up to four fans can share the same USB power source; and up to six fans can share the same thermal controller or wall outlet power source. AIRPLATE S7 contains two fans and AIRPLATE S9 contains three fans. All setups with more than four daisy-chained fans must have their inline speed controller set to high to prevent overload, e.g. two AIRPLATE S9 units daisy-chained together.

    Applications

    This ultra-quiet cooling system is popular in a variety of applications including home theaters, entertainment centers, and audio video cabinets; and smaller enclosures and racks holding computers, receivers, amplifiers, and other AV equipment.

    • An ultra-quiet blower system designed for cooling cabinets that requires minimal noise.
    • Low-profile aluminium frame is ideal where mounting space is limited or a smaller footprint is desired.
    • Features a multi-speed controller to set the fan’s speed to optimal noise and airflow levels.
    • Powered by wall outlet or USB port, included Turbo Adapter increases performance by 25%.
    • Dimensions: 5.8 x 2.0 x 4.7 in | Airflow: 35 CFM | Noise: 17 dBA | Bearings: Dual Ball

    As Featured On Amazon.com

    Technical specification
    • Unique ref.AC-Infinity-Airplate-S2-Home-Theatre-and-AV-Cabinet-Cooling-Blower
    • Product familyCabinet Fan System
    • Product groupAirplate
    • TypeDocumentation (info)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Weight Net (Lbs)1.1
    Classification
    • BIMobject CategoryElectronics - Other Electronics
    • UNSPSC nameVentilation
    • UNSPSC code401015
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit