Publish your products
Nest Hub (2nd gen)

Nest Hub (2nd gen)

Music. Shows. Simple smart home control

Meet the Nest Hub, the center of your helpful home:

  • Entertainment made easy
  • Control your smart home
  • Keep your family connected
  • Helps you wind down and wake up
Specification
  • Dimensions & Weight

    Dimensions

    • Height: 4.7 in (120.4 mm)
    • Width: 7.0 in (177.4 mm)
    • Depth: 2.7 in (69.5 mm)
    • Power cable: 59.0 in (1.5 m)

    Weight

    • 19.7 oz (558 g)

    Colors

    • Chalk, Charcoal, Sand, Mist

    Display

    • 7-inch touchscreen (1024 x 600)

    Speaker & Mics

    Speaker

    • Full-range speaker with 1.7 in (43.5 mm) driver

    Mics

    • 3 far-field microphones
    • Mic off switch

    Technology

    • Google Assistant built in
    • Voice Match technology
    • Ultrasound sensing

    Sensors

    • Soli sensor for Motion Sense
    • Ambient EQ light sensor
    • Temperature sensor

    Ports

    • DC power jack

    Power

    • 15W power adapter

    Connectivity

    • 802.11b/g/n/ac (2.4 GHz/5 GHz) Wi-Fi
    • Bluetooth® 5.0
    • Chromecast built in
    • Thread border router built-in (802.15.4 at 2.4 GHz)

    Processor

    • Quad-core 64-bit 1.9 GHz ARM CPU
    • High-performance ML hardware engine

    Sustainability

    • The enclosure is made from 54% recycled plastic.

    Smart Home Compatibility

    • Matter
    • Works as a hub for Google Home
Technical specification
  • Unique ref.nest-hub-2nd-gen
  • Product familySmart Home
  • Product groupWiFi
  • TypeObject (single object)
  • Date of publishing2026-04-05
  • Edition number1
  • Height (inches)4.7
  • Width (inches)7
  • Depth (inches)2.7
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)1.23
Classification
  • BIMobject CategoryElectronics - Other Electronics
  • IFC classificationObject
  • Uniclass 2015 CodePr_70_75_52
  • Uniclass 2015 DescriptionMesh network products
  • OmniClass Number23-37 13 17 21
  • OmniClass TitleWide Area Network Routers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States