Publish your products
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets

    AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets

    Overview

    The ultra-quiet fan system is designed to cool home theaters, entertainment centers, and audio video cabinets. This kit includes two single fan units, one exhaust and one intake. plus a thermal controller. Each fan uses a custom motor engineered to minimize noise during speed variations and are certified by CE and RoHS. Containing dual ball bearings rated at 67,000 hours, the unit can be mounted in any direction. Features a CNC machined aluminum frame with a modern brushed black finish. Fans are set to exhaust air out the frame but this can be reversed to intake air using a screw driver. Includes all necessary hardware to easily mount the unit onto a cabinet and power it through a standard wall outlet.

    Thermal Controller

    The thermal controller features an on-board processor that provides a digital read-out of the cabinet’s temperatures. Programming includes an easy-to-use thermostat mode, fan speed control, and a SMART mode that automatically adjusts the fan’s speed to react to surrounding temperatures. Includes a back-lit LCD display with back up memory to recover your settings during power failures.

    Connecting Additional Units

    For cabinets that requires more airflow, additional AIRPLATE S series cabinet fans can be connected to the included thermal controller. Up to six fans can share the same thermal controller or wall outlet power source. AIRPLATE S3/T3 contains one fan, AIRPLATE S7/T7 contains two fans, and AIRPLATE S9/T9 contains three fans.

    Applications

    This ultra-quiet cooling system is popular in a variety of applications including home theaters, entertainment centers, and audio video cabinets; and smaller enclosures and racks holding computers, receivers, amplifiers, and other AV equipment.

    • An ultra-quiet dual-fan system designed for cooling cabinets that requires minimal noise.
    • Features an on-board processor that provides a digital read-out of the cabinet’s temperatures.
    • Programming includes thermostat control, fan speed control, and SMART energy saving mode.
    • Two fan units with controller, containing CNC machined aluminum frames with a modern brushed black finish.
    • Each Unit's Dimensions: 6.3 x 6.3 x 1.3 in | Total Airflow: 104 CFM | Total Noise: 19 dBA | Bearings: Dual Ball

    As Featured On Amazon.com

    Technical specification
    • Unique ref.AC-Infinity-Airplate-T8-Home-Theatre-and-AV-Cabinet-Cooling-Fan
    • Product familyCabinet Fan System
    • Product groupAirplate
    • TypeDocumentation (info)
    • Date of publishing2019-03-06
    • Edition number1
    • Height (inches)6.1
    • Width (inches)1.3
    • Depth (inches)11.7
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectronics - Other Electronics
    • UNSPSC nameVentilation
    • UNSPSC code401015
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit