Publish your products
AC Infinity AIRTAP T6, Quiet Register Booster Fan with Thermostat Control. Heating Cooling AC Vent. Fits 6” x 12” Register Holes.
AC Infinity AIRTAP T6, Quiet Register Booster Fan with Thermostat Control. Heating Cooling AC Vent. Fits 6” x 12” Register Holes.
AC Infinity AIRTAP T6, Quiet Register Booster Fan with Thermostat Control. Heating Cooling AC Vent. Fits 6” x 12” Register Holes.
AC Infinity AIRTAP T6, Quiet Register Booster Fan with Thermostat Control. Heating Cooling AC Vent. Fits 6” x 12” Register Holes.
AC Infinity AIRTAP T6, Quiet Register Booster Fan with Thermostat Control. Heating Cooling AC Vent. Fits 6” x 12” Register Holes.
AC Infinity AIRTAP T6, Quiet Register Booster Fan with Thermostat Control. Heating Cooling AC Vent. Fits 6” x 12” Register Holes.
AC Infinity AIRTAP T6, Quiet Register Booster Fan with Thermostat Control. Heating Cooling AC Vent. Fits 6” x 12” Register Holes.
AC Infinity AIRTAP T6, Quiet Register Booster Fan with Thermostat Control. Heating Cooling AC Vent. Fits 6” x 12” Register Holes.

    AC Infinity AIRTAP T6, Quiet Register Booster Fan with Thermostat Control. Heating Cooling AC Vent. Fits 6” x 12” Register Holes.

    Overview

    A quiet fan system designed to be mounted onto wall or floor registers to boost airflow. By increasing warm and cool air coming from weak registers, you can increase room comfort and reduce energy costs. Features a LCD display with smart thermostat control and customizable fan speeds. The mounting frame is constructed of bronze-anodized aluminum with CNC-machined detailing and a brushed finish for a professional appearance. Features PWM-controlled stator blade fans that are designed for high static pressure applications such as ducting. Includes hardware and power supply needed to secure the unit onto an existing register opening and power it through an outlet.

    Intelligent Programming

    The controller on each unit features active thermal monitoring that can trigger fans to run for both cooling and heating temperatures you have set, as well as automatically adjust fan speeds to respond to varying temperatures. The controller can also be set to run continuously at speeds manually. Features temperature display, easy power on-off, and backup memory.

    Stator-Blade PWM Fans

    The system utilizes high-performance DC-motors that are controlled using PWM (Pulse Width Modulation). This technology enables the dual 120mm fans to be able to run smoothly at extremely low RPM speeds without generating motor or electromagnetic noises. In addition, the fans feature a stator-blade design with a high static pressure rating, specialized for delivering airflow even in applications where air movement is being restricted such as through ductwork. The motor houses dual ball bearings rated at 67,000 hours and are certified by CE and RoHS.

    • A quiet fan system designed for improving wall and floor register airflow from HVAC systems.
    • Programmable LCD controller with heating and cooling thermostat, and automated fan speeds.
    • Premium anodized aluminum frame with CNC-machined detailing and a brown bronze finish.
    • Features stator-blade fans which can deliver strong airflow from high static-pressure ductwork.
    • Fits ONLY 6 x 12 in. Registers | Airflow: 160 CFM | Noise: 20 Dba | Includes Wall Adapter

    As Featured On Amazon.com

    Technical specification
    • Unique ref.AC-Infinity-Airtap-T6-Register-Booster-Fan-with-Thermostat
    • Product familyRegister Booster Fans
    • Product groupAirtap
    • TypeDocumentation (info)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitleHVAC Fans
    • OmniClass Number23-33 51 00
    • OmniClass TitleHVAC Specialized Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit