Publish your products
AC Infinity AIRTITAN T8, Crawlspace Basement Ventilator Fan, with Temperature and Dehumidistat Controller, IP-44 Rated, Exhaust
AC Infinity AIRTITAN T8, Crawlspace Basement Ventilator Fan, with Temperature and Dehumidistat Controller, IP-44 Rated, Exhaust
AC Infinity AIRTITAN T8, Crawlspace Basement Ventilator Fan, with Temperature and Dehumidistat Controller, IP-44 Rated, Exhaust
AC Infinity AIRTITAN T8, Crawlspace Basement Ventilator Fan, with Temperature and Dehumidistat Controller, IP-44 Rated, Exhaust
AC Infinity AIRTITAN T8, Crawlspace Basement Ventilator Fan, with Temperature and Dehumidistat Controller, IP-44 Rated, Exhaust
AC Infinity AIRTITAN T8, Crawlspace Basement Ventilator Fan, with Temperature and Dehumidistat Controller, IP-44 Rated, Exhaust
AC Infinity AIRTITAN T8, Crawlspace Basement Ventilator Fan, with Temperature and Dehumidistat Controller, IP-44 Rated, Exhaust
AC Infinity AIRTITAN T8, Crawlspace Basement Ventilator Fan, with Temperature and Dehumidistat Controller, IP-44 Rated, Exhaust

    AC Infinity AIRTITAN T8, Crawlspace Basement Ventilator Fan, with Temperature and Dehumidistat Controller, IP-44 Rated, Exhaust

    Product Description

    A high-airflow ventilator fan designed to control the temperature and humidity levels of your crawlspace, basement, attic, and garage. This system reduces humidity levels to prevent mold growth while exhausting out odors and other harmful pollutants like Radon from your home. Features a LCD display with smart thermostat and dehumidistat control, as well as customizable fan speeds. Heavy-duty build includes a stainless steel mounting frame and IP-44 rated fans. Features dual 120mm PWM-controlled DC fans that are highly efficient in maximizing airflow at lower noise and power levels. Includes hardware and 8-foot corded power supply needed to mount the unit onto a surface and power it through an outlet.

    Smart Programming

    The controller on each unit features active temperature and humidity monitoring that can be programmed to change fan speeds to respond to varying temperatures and humidity. The program can also set the fans to run continuously or on a timer at custom speeds. Also features alarm warnings, fan failure alerts, eco-mode, and backup memory. Includes 12-foot corded sensor probe.

    Heavy-Duty Performance

    The fan system is enclosed in heavy-duty stainless steel with spiral fan guards. Utilizing DC motors that are controlled using PWM (Pulse Width Modulation), the fans can maximize airflow while reducing noise and power consumption. In addition, the dual 120mm fans are IP-44 rated to be highly resistant to liquids and dust particles. The motor houses dual-ball bearings rated at 67,000 hours and are certified by CE and RoHS.

    • A fan system designed to provide ventilation and moisture control for crawl spaces and basements.
    • Reduce humidity to prevent mold growth while exhausting out odors and pollutants from your home.
    • Programmable controller with corded probe, can adjust airflow in response to temperatures and humidity.
    • Heavy-duty stainless steel frame with IP-44 rated fans to be highly resistant to liquids and dust.
    • Includes Wall Adapter | Design: Exhaust | Dims.: 18 x 9 x 1.6 in. | Airflow: 240 CFM | Noise: 32 Dba

    As Featured On Amazon.com

    Technical specification
    • Unique ref.AC-Infinity-Airtitan-T8-Crawl-Space-and-Basement-Ventilator-Fan-Exhaust
    • Product familyCrawl Space and Basement Fans
    • Product groupAirtitan
    • TypeDocumentation (info)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitleHVAC Fans
    • OmniClass Number23-33 51 00
    • OmniClass TitleHVAC Specialized Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit