Publish your products
AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics
AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics
AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics
AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics
AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics
AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics
AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics
AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics
AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics

    AC Infinity CLOUDLINE T4, Quiet 4” Inline Duct Fan with Temperature Humidity Controller - Ventilation Exhaust Fan for Heating Cooling Booster, Grow Tents, Hydroponics

    Inline Duct Booster Fan

    A smart inline duct fan designed to quietly ventilate hydroponic grow rooms, boost heating/cooling to rooms, circulate fresh air, exhaust projects, and cool AV closets. Featuring an inline mixed-flow design, the duct fan can maintain airflow even in high static pressure applications. Contains an DC-motor with PWM-control for a quiet and energy efficient performance. Includes an intelligent controller that features advanced programming and functions. Complete kit includes one duct fan unit, one thermal controller, one corded thermal probe, two duct clamps, installation manual, all necessary mounting hardware, and a corded AC plug adapter.

    Intelligent Controller

    The controller can be programmed to adjust fan speeds to respond to varying high and low temperatures, and humidity. For ventilation applications, the controller can be set to run continuously, or triggered to run at customizable speeds when given power, due to its backup memory capability. Additional features includes a countdown timer, alarm system, and eco-mode. Includes detachable 12-foot precision water-resistant probe.

    Quiet and Energy Efficient Design

    Unlike common duct fans that uses an AC-motor which are loud and unmanageable, this duct fan features an DC-motor that is controlled using PWM (Pulse Width Modulation). This technology enables motors to be able to run smoothly at extremely low RPM speeds without generating additional heat or noise. In addition, the duct fan uses a mixed flow design using a stator blade and dual hydrodynamic wind circles. This gives it a high static pressure rating, enabling it to deliver airflow even in applications where air movement is being restricted. The motor houses dual ball bearings rated at 67,000 hours which allows the duct fan unit to be mounted in any direction. The unit is IP44 rated to be highly resistant to dust and liquids, and performs well even in harsh environments.

    • Designed to ventilate hydroponic grow rooms, transfer heating/cooling, cool AV closets, and exhaust odors.
    • Intelligent controller with temperature and humidity programming, fan speed control, timer, and alarm system.
    • Mixed flow design combined with a PWM-controlled DC-motor for a truly quiet and energy efficient performance.
    • Kit also includes corded sensor probe, AC power plug, two duct clamps, and required mounting hardware.
    • Duct Size: 4” | Dimensions: 6.9 x 11.9 x 7.4 in. | Airflow: 205 CFM | Noise: 28 dBA | Bearings: Dual Ball

    As Featured On Amazon.com

    Technical specification
    • Unique ref.AC-Infinity-Cloudline-T4-Inline-Duct-Fan-With-Temperature-Humidity-Control
    • Product familyInline Duct Fan System
    • Product groupCloudline
    • TypeDocumentation (info)
    • Date of publishing2019-03-06
    • Edition number1
    • Height (inches)6.93
    • Width (inches)7.4
    • Depth (inches)11.93
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitleHVAC Fans
    • OmniClass Number23-33 51 00
    • OmniClass TitleHVAC Specialized Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit