Publish your products
AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks

    AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks

    Product Details

    An intelligent cooling fan system designed to be mounted onto a wide range of 19-inch racks requiring quiet or high airflow cooling. Maintaining an optimal temperature for rack-mount equipment prevents overheating, ensures constant performance, and extends their lifespan. The system is housed in a solid aluminum construction that takes up two rack units of space (2U). Each aluminum frame is anodized with a light-brush finish, then the corners CNC-machined and edges chamfered for a high-end professional appearance. This model holds three custom-engineered dual-ball bearing fans rated at 67,000 hours, and certified by CE and RoHS. The fans are set to intake cooler air and should be positioned near the bottom of the rack; an exhaust version of this model is available, sold separately. This complete kit includes the 2U fan unit, corded 6-ft thermal probe, user’s manual, rack mount screws, cage nuts, and corded 6-ft power supply.

    Intelligent Cooling

    Programming includes an easy-to-use thermostat and a SMART mode that automatically adjusts the fan’s speed to react to varying temperatures. Additional features include alarm alerts, fan failure triggers, power savings setting, display lock, and backup memory. Six fan speeds are available with three screen brightness settings. Behind the unit is an expansion port that can control another CLOUDPLATE unit or an AC Infinity rack roof dual-fan kit.

    Performance and Applications

    This 2U rack cooling system features programmable fan speed control, enabling it to work for a wide range of rack mount applications. With a noise level that can reach 10 dBA, the fan system can be used for environments where low or minimal noise is required such as home theater, studio, DJ, and audio video racks. A max airflow rating of 220 CFM will provide sufficient cooling to server, network, IT and equipment racks requiring high airflow.

    • An intelligent fan system designed for cooling audio video, DJ, server, network, and IT equipment racks.
    • Protects rack-mount equipment from overheating, performance issues, and shortened lifespans.
    • Programmable thermostat controller with automated speed control, alarm warnings, and backup memory.
    • Premium anodized aluminum construction with CNC-machined detailing for a professional appearance.
    • Size: 2U Rack Space | Design: Intake | Airflow: 50 to 220 CFM | Noise: 10 to 36 dBA | Bearings: Dual Ball

    As Featured On Amazon.com

    Technical specification
    • Unique ref.AC-Infinity-Cloudplate-T7-N-Cooling-Fan-system-2U-Intake
    • Product familyRack Fan Systems
    • Product groupCloudplate
    • TypeDocumentation (info)
    • Date of publishing2019-03-06
    • Edition number1
    • Height (inches)3.5
    • Width (inches)1.5
    • Depth (inches)19
    Related
    • Material mainMetal
    • Designed inUnited States
    • Weight Net (Lbs)2.5
    Classification
    • BIMobject CategoryElectronics - Other Electronics
    • UNSPSC nameVentilation
    • UNSPSC code401015
    • CSI MasterFormat 2014 Code27 21 00
    • CSI MasterFormat 2014 TitleData Communications Network Equipment
    • OmniClass Number23-37 13 15
    • OmniClass TitleLocal Area Network Devices

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit