Publish your products
Barrier Decoupler - Vinyl noise barrier with closed cell foam decoupler

Barrier Decoupler - Vinyl noise barrier with closed cell foam decoupler

High-Performance Noise Control for Demanding Environments

The Mass Loaded Vinyl Sound Barrier with PVC Foam Decoupler from Acoustical Surfaces is a professional-grade sound barrier roll designed to reduce noise transmission and improve the overall comfort and safety in a large number of varying environments. This high-density, multi-functional material combines a 1 lb. per square foot mass loaded vinyl noise barrier with a ¼” thick, closed-cell PVC foam decoupler to enhance acoustic separation between surfaces.

Ideal for use behind walls, ceilings, floors, ductwork, piping, machinery, and HVAC systems, this sound barrier is intended for superior sound control without compromising thermal insulation or durability.

Key Features:

  • Sound Transmission Reduction: Effectively blocks and contains airborne noise, improving acoustic performance in both residential and commercial applications.
  • Integrated Foam Decoupler: Enhances noise isolation by separating structural components and preventing vibration transfer.
  • Thermal Barrier: Offers added protection against temperature fluctuations, contributing to energy efficiency.
  • Durable & Moisture-Resistant: Resists mold, mildew, and degradation in demanding environments.
  • Safe & Reliable: Meets UL 94-HFTI Class C flammability standards for building material compliance.
  • Eco-Conscious Manufacturing: Produced using environmentally considerate PVC materials.

Product Specifications:

  • Material: 1 lb. Per Square Foot (~1/8” thick) Mass Loaded Vinyl with ¼” Thick Closed-Cell PVC Foam Backer
  • Thickness: 3/8″
  • Size: 54″ wide × 20′ roll
  • Colors: Vinyl: Black, Foam Decoupler: Grey
  • STC Rating: 27 (ASTM C423)
  • Installation: Can be mechanically fastened to most solid surfaces or laid onto horizontal surfaces

Designed to meet the needs of construction professionals, designers, and building owners, this sound barrier provides a durable, high-performance solution for modern acoustic challenges.

Specification
  • In modern construction, achieving reliable noise transmission control without sacrificing durability or sustainability can be a challenge. The Mass Loaded Vinyl Sound Barrier with PVC Foam Decoupler from Acoustical Surfaces was designed to meet that challenge head‑on. This professional‑grade roll combines a high‑density vinyl sound barrier with a closed‑cell PVC foam decoupler, creating a multi‑functional sound isolation barrier that excels in both residential and commercial environments.

    At its core, the product features a mass loaded vinyl barrier weighing 1 lb. per square foot, paired with a ¼‑inch foam layer that provides effective vibration decoupling. Together, they form a soundproof construction layer that enhances acoustic separation between surfaces, delivering measurable improvements in wall soundproofing, soundproof drywall backer assemblies, and retrofit soundproofing projects. With an STC rating 27 acoustic barrier, it offers dependable performance for designers and builders seeking proven results.

    Versatility is one of its defining strengths. This barrier can be applied behind walls, ceilings, and floors, serving as noise control for walls, ceilings, and floors in offices, schools, and multi‑family housing. It also adapts to specialized uses such as soundproofing HVAC ducts, soundproofing machinery and equipment enclosures, and even soundproofing pipe wrap or drain line soundproofing. In industrial and mechanical settings, it functions as a Barrier Decoupler PVC sound barrier, while in transportation it doubles as an automotive soundproofing and automotive noise control barrier solution.

    Beyond acoustics, the material provides a thermal insulation barrier layer, helping stabilize temperatures and improve energy efficiency. Its construction ensures it is a durable moisture‑resistant sound barrier and a mold and mildew resistant acoustic barrier, capable of withstanding demanding environments. Safety is built in as well, with compliance to UL 94‑HFTI Class C fire‑rated barrier standards.

    Manufactured with care, this product is an eco‑conscious PVC soundproofing material, designed to support sustainable building practices while delivering long‑lasting performance. Easy to install—whether mechanically fastened to solid surfaces or laid onto horizontal assemblies—it is a practical solution for professionals who need reliable sound control without compromise.

    The Mass Loaded Vinyl Sound Barrier with PVC Foam Decoupler is more than just a roll of material; it is a complete noise control solution. From retrofit soundproofing in residential walls to noise reduction panels for industrial spaces, it provides the strength, flexibility, and sustainability needed to meet today’s acoustic challenges.

Technical specification
  • Unique ref.acoustical-surfaces-barrier-decoupler
  • Product familyBuilding Materials
  • Product groupSound Isolation Insulation
  • TypeBuilding Material
  • Date of publishing2012-06-25
  • Edition number1
  • Height (inches)240
  • Width (inches)54
Related
  • Material mainVinyl
  • Material secondaryPolyurethane
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)1.25
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodeAc_40_65_79
  • Uniclass 2015 DescriptionSound controlling
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-39 11 11 13
  • OmniClass TitleNoise Barriers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States