Publish your products
Sound & Fire Block Mineral Wool

Sound & Fire Block Mineral Wool

Johns Manville Sound & Fire Block mineral wool is made from high-density, non-combustible basalt fibers and is engineered to help delay the spread of fire between interior floors and rooms while reducing noise transfer in interior walls and between ceilings and floors. It is positioned as a residential mineral wool option for sound and fire control in interior partitions.

The product absorbs sound and improves wall assembly STC ratings by up to 10 dB. It has a melting point in excess of 2000°F (1093°C) with a Flame Spread of 0 and Smoke Developed of 0. The durable inorganic fibers resist fungal growth and do not sustain vermin.

Specification
  • Form: Batt for interior 2x4 framing; widths to fit 16" and 24" o.c.

    Improves STC by up to 10 dB. Fire: ASTM E136 non-combustible; ASTM E84 FS 0 / SD 0; melting point >2000°F.

Technical specification
  • Unique ref.sound-and-fire-block-mineral-wool
  • Product familyInsulation
  • Product groupMineral Wool Batt
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit