Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aereco-pl/products/a4134955-ecd6-4f31-9fc7-a31d90e806c7
Home
Categories
HVAC
Mechanical Ventilation
Canopy AQ
Unavailable in United States
AERECO Polska
Follow
Archived
Canopy AQ
Canopy for air inlet. See the description in Polish language to get additionnal information.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
AQ
Product family
Canopy and channel for inlet
Product group
AQ
Type
Object (single object)
Date of publishing
2017-12-19
Edition number
1
Height (mm)
54
Width (mm)
490
Depth (mm)
49
Links
Links
Product url
https://www.aereco.com.pl/product/window-canopies/
Related
Related
Material main
PVC
Designed in
France
Manufactured in
France
Weight Net (Kg)
0.243
Classification
Classification
BIMobject Category
HVAC - Mechanical Ventilation
IFC classification
Air Terminal
UNSPSC name
Air exhausters
UNSPSC code
40101502
Uniclass 2015 Code
Pr_70_55_51_52
Uniclass 2015 Description
Terminal units
CSI MasterFormat 2014 Code
23 36 00
CSI MasterFormat 2014 Title
Air Terminal Units
OmniClass Number
23-33 41 17
OmniClass Title
Terminal Air Units
CSI UniFormat II Code
D30
CSI UniFormat II Title
HVAC
Similar products
Faro Barcelona
ANDROS XXL Black fan with DC motor
Download
Faro Barcelona
MARINE M Brown ceiling fan IP44
Download
CaptiveAire
Wall Canopy Exhaust Hood, ND-2 Series
3.3
(
16
)
Download
CaptiveAire
Sloped Wall Canopy Exhaust Hood with Perforated Supply Plenum, SND-2 Series
3.3
(
18
)
Download
Faro Barcelona
MARINE M White ceiling fan IP44
Download
Faro Barcelona
JUST FAN M White fan
Download