Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aereco-pl/products/15ed31c6-c62e-4387-b3f1-1ba890536f73
Home
Categories
HVAC
Mechanical Ventilation
Jet Fan EGP.TUC/TRC
Unavailable in United States
AERECO Polska
Follow
Archived
Jet Fan EGP.TUC/TRC
3.4
(5 reviews)
EGP.TUC/TRC. See the description in Polish language to get additionnal information.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
EGP-C
Product family
Jet fan
Product group
EGP.T
Type
Object (single object)
Date of publishing
2017-12-18
Edition number
1
Height (mm)
405
Width (mm)
1660
Depth (mm)
400
Links
Links
Product url
https://www.aereco.com.pl/product/egp-t/
Technical description
https://www.aereco.com.pl/wp-content/uploads/2017/03/SYSTEM-EXIT_GP-AERECO.pdf
Related
Related
Material main
Galvanized steel
Designed in
Poland
Manufactured in
Poland
Weight Net (Kg)
67
Classification
Classification
BIMobject Category
HVAC - Mechanical Ventilation
IFC classification
Fan
UNSPSC name
Fans
UNSPSC code
40101604
Uniclass 2015 Code
Pr_65_67_29
Uniclass 2015 Description
Fans
CSI MasterFormat 2014 Code
23 82 23
CSI MasterFormat 2014 Title
Unit Ventilators
OmniClass Number
23-33 31 19
OmniClass Title
Fans
CSI UniFormat II Code
D30
CSI UniFormat II Title
HVAC
Similar products
Faro Barcelona
MARINE M White ceiling fan IP44
Download
Faro Barcelona
JUST FAN M White fan
Download
CaptiveAire
Wall Canopy Exhaust Hood, ND-2 Series
3.2
(
15
)
Download
Faro Barcelona
ANDROS XXL Black fan with DC motor
Download
Faro Barcelona
MARINE M Brown ceiling fan IP44
Download
Loren Cook Company
Roof Exhaust Fan
4.0
(
7
)
Download