Publish your products
AMAGEL A2 Aerogel Thermal Insulation
AMAGEL A2 Aerogel Thermal Insulation
AMAGEL A2 Aerogel Thermal Insulation
AMAGEL A2 Aerogel Thermal Insulation
AMAGEL A2 Aerogel Thermal Insulation
AMAGEL A2 Aerogel Thermal Insulation
AMAGEL A2 Aerogel Thermal Insulation
    AEROPAN

    AMAGEL A2 Aerogel Thermal Insulation

    Amagel A2 represents a new major step in the development of silica Aerogel-based nano-technological insulating products. It consists in a fibreglass-based flexible insulating matrix and a high concentration of nanoporous aerogels, able to ensure the very best heat performance in any condition of application. In the quest for utmost heat protection, AMAGEL A2 stands as an essential insulating product thanks to its unique properties: • extremely low heat conductivity – 0.015 W/(m*K)-, • superior flexibility, • compression resistance, • hydrophobicity and ease of use. AMAGEL A2 can be used within a temperature range of -50°C and +450°C. AMAGEL A2, available in thicknesses from 3 to 60 mm, permits optimizing interior spaces in building applications for commercial and residential buildings, providing the very highest values of heat resistance – thickness being equal – compared to insulating materials of conventional type. Its use permits achieving major results in complex situations, e.g., in insulating windows or roof sections, resulting in an effective increase in the total energy efficiency of the building with excellent heat and acoustic insulation results. Thanks to maximum R values per unit of surface compared to any other insulating material, AMAGEL A2 is the ideal covering for achieving extremely high energy performance in making dry walls, under floors and roofs, mock frames and window frames. Unlike rigid and preformed insulation, AMAGEL A2 adapts perfectly to any shape or design: the blanket is flexible, physically sturdy, but with excellent shape and project performance recovery even after any load compression. Its specific composition also ensures the best fire resistance performance (Euroclass A2) thus permitting use even in very heavy-duty conditions and where superior performance levels are required. AMAGEL A2 has achieved the CE label which attests the compliance to all the requirements in the energetic area, to the performances required by the European Union and satisfying the strictest standard of quality and safety.
    Specification
    • SPECIFICATIONS FOR THERMAL INSULATION INSTALLATION The installation will consist of thermal insulation panels made of silica aerogel reinforced with partially recycled glass fiber (felt), compliant with CAM regulations and certified according to ISO14021:2016, type Amagel A2 hydro-repellent and breathable, supplied in panels of 1450×750 mm, with a nominal thickness of 10/20/30/40/50/60 mm, with a volumetric density of 200 kg/m3, a thermal conductivity of 0.015 W/mK, and a working temperature range between -50°C and +450°C. The fire reaction is Euroclass A2 S1D0, permeable to water vapor diffusion (Sd= 0.07), impermeable to surface and/or immersion water with a water contact angle not less than 150°, and certified as Class A+ for VOC emissions. The product is CE marked according to ETA 20/0562 dated 16/07/2020. The thermal insulation panels are suitable for dry applications, cavity walls, roofing, underfloor heating, and for insulating complex surfaces. TYPES AND FORMATS 2 different Amagel A2 formats are available for use wherever a low level of dust is required, typical characteristic of Aerogel-based products. Amagel A2 rolls are available in thicknesses of 3 mm, 6 mm and 10 mm. Amagel A2 panels are available in thicknesses of 10 mm, 20 mm, 30 mm, 40 mm, 50 mm and 60 mm.
    Technical specification
    • Unique ref.AMAGEA3
    • TypeObject (single object)
    • Date of publishing2025-10-14
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationStructural Member
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe