Publish your products
CERARL,   System Kitchen / Washbasin, Non-Combustible Decorative Panels
CERARL,   System Kitchen / Washbasin, Non-Combustible Decorative Panels
CERARL,   System Kitchen / Washbasin, Non-Combustible Decorative Panels
CERARL,   System Kitchen / Washbasin, Non-Combustible Decorative Panels
CERARL,   System Kitchen / Washbasin, Non-Combustible Decorative Panels
CERARL,   System Kitchen / Washbasin, Non-Combustible Decorative Panels
CERARL,   System Kitchen / Washbasin, Non-Combustible Decorative Panels
CERARL,   System Kitchen / Washbasin, Non-Combustible Decorative Panels
CERARL,   System Kitchen / Washbasin, Non-Combustible Decorative Panels
    AICA

    CERARL, System Kitchen / Washbasin, Non-Combustible Decorative Panels

    The non-combustible decorative panel is comprised of high temperature and high pressure press formed melamine resin impregnated decorative layers and a specialized non-combustible core.


    Main Characteristic of Cerarl
    Antibacterial
    *not applicable for all products.
    Sturdy
    Is not easily scratched and strong against impact. Maintains its attractive appearance over many years.
    Premium Design
    Supports a wide variety of patterns (approx, 500 types) and finishes (15 types).

    Reccomend Applications
    System Kitchen / Washbasin  Walls

    [NOTE]
    BIM Data is Available here in CERARL Product Page Category.




    Specification
    • Composition
      - Protective film
      - Decolative layer
      - Noncombustible core layer

      Specifications 
      - Only one side (the side covered with a protective film) of Cerarl products is decorative.
      - Used for wall surfaces, but the underside is not sanded as standard.
      - If you require sanding, please add an "S" at the end of the item number when ordering.

      .Maintenance
      - To remove dirt from the surface, use moistened melamine foam(melamine sponge) or wipe away the dirt with a soft cloth dabbed in a neutraldetergent. Be sure to use a dry cloth to wipe away the moisture. Do not use anylon scrub brush, steel wool, or abrasive detergent. 

      Storage and Handling
      - Avoid storing directly on the ground or concrete floors, but store flaton palettes. (Please be sure to stack flat to prevent warping.)
      - Do not place objects on to the stack or step on top of it.
      - Do not store near rainwater or places exposed to moisture, direct sunlight,or extremely low or high temperatures.
      - Do not stack upright. Doing so may cause warping.

    Technical specification
    • Unique ref.cerarl-panel-kitchen
    • Product familyCERARL
    • Product groupNon-Combustible Decorative Panel
    • TypeShowcase (model)
    • Date of publishing2019-03-01
    • Edition number1
    • Height (mm)2455
    • Width (mm)935
    • Depth (mm)3
    Related
    • Material mainMelamine
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)11.6
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Asia
    Indonesia
    Singapore
    Taiwan
    Thailand
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit