Publish your products
Inceptiv Series - Wall Coverings
DUCHATEAU

Inceptiv Series - Wall Coverings

Intricate designs form expressions of fluid texture. Joined and finished by hand, and designed in Southern California.

The manufacturing process is a testament to the blend of artistry and craftsmanship. I take pride in our team of skilled artisans who handcraft each piece with the utmost care and precision. The process involves meticulous attention to detail and a deep respect for the materials we use. Every piece that emerges is the result of this dedicated, artisanal approach, ensuring that each installation is not just a design element, but a piece of art in its own right.

Get in contact with DUCHATEAU

Specification
  • Plank Width:
    Ark Chevron: 13-5/8" | Crest: 7-1/4" | Curva: 7-3/8" | Curva Chevron: 7-3/8" | Edge: 7-3/8" | Infuse: 7-3/8" | Krescent: 7-3/8" | Kuadra: 7-3/8" | Kubik: 7-3/8" | Metamorphosis: 8-1/4" | Parallels: 7-3/8" | Scale Rekt: 7-1/2" | Tresses: 13-5/8" | Vertex: 7-3/8" | Wave: 7-1/2"

    Plank Length:
    Ark Chevron: 20-3/8" | Crest: 25-3/8" | Curva: 31-1/4" | Curva Chevron: 20-3/8" | Edge: 31-1/4" | Infuse: 31-1/4" | Krescent: 31-1/4" | Kuadra: 31-1/4" | Kubik: 31-1/4" | Metamorphosis: 22-1/2" | Parallels: 31-1/4" | Scale Rekt: 26-1/16" | Tresses: 26-1/16" | Vertex: 31-1/4" | Wave: 27-1/4"

    Species: Oak or Walnut (Defined per color, see matrix)

    Grade: Character

    Installation: Construction Glue & Nail

    Thickness:
    Ark Chevron: 1-3/16" | Crest: 13/16" | Curva: 1-3/16" | Curva Chevron: 15/16" | Edge: 15/16" | Infuse: 1-3/8" | Krescent: 1-3/16" | Kuadra: 11/16" | Kubik: 15/16" | Metamorphosis: 11/16" | Parallels: 3/4" | Scale Rekt: 1-3/8" | Tresses: 3/4" | Vertex: 3/4" | Wave: 1-3/16"

    Coverage Per Box
    Ark Chevron:
    18.56 sf. | Crest: 17.60 sf. | Curva: 20.26 sf. | Curva Chevron: 18.56 sf. | Edge: 20.48 sf. | Infuse: 20.48 sf. | Krescent: 20.48 sf. | Kuadra: 20.48 sf. | Kubik: 20.48 sf. | Metamorphosis: 14.44 sf. | Parallels: 20.16 sf. | Scale Rekt: 21.12 sf.  | Tresses: 18.84 sf. | Vertex: 20.16 sf. | Wave: 20.32 sf.

Technical specification
  • Unique ref.inceptiv-series
  • Product familyWalls & Ceilings
  • Product groupWall Panels
  • TypeObject (single object)
  • Date of publishing2025-12-23
  • Edition number1
Related
  • Material mainWood
Classification
  • BIMobject CategoryWalls - Finishes
  • IFC classificationWall
  • Uniclass 2015 CodeSs_25_45
  • Uniclass 2015 DescriptionWall covering and finish systems
  • CSI MasterFormat 2014 Code07 42 23
  • CSI MasterFormat 2014 TitleWood Wall Panels
  • OmniClass Number23-15 13 19 15
  • OmniClass TitleWood Wall Panels

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit