Publish your products
Office Space AICA CERARL, FYAE802ZGN
Office Space AICA CERARL, FYAE802ZGN
Office Space AICA CERARL, FYAE802ZGN
    AICA

    Office Space AICA CERARL, FYAE802ZGN

    AICA Cerarl Decorative Panels – Redefine Your Space with Purpose and Style

    Step into a new era of interior design with AICA Cerarl Decorative Panels—a fusion of beauty, strength, and intelligent design. More than a surface finish, Cerarl is a vision brought to life: a sleek, high-performance wall panel that transforms ordinary spaces into extraordinary experiences.

    Created with advanced Japanese technology, Cerarl panels offer a rich variety of textures and patterns—from natural stone and woodgrains to contemporary abstracts—all with a luxurious, refined finish. But their beauty goes beyond skin deep. Resistant to heat, impact, water, and stains, these panels are engineered for longevity, hygiene, and effortless maintenance.

    Whether you're designing a minimalist retreat, a vibrant retail space, or a professional environment that commands attention, AICA Cerarl delivers unmatched design flexibility and reliability. Lightweight, easy to install, and built to perform, Cerarl is the trusted choice for architects, designers, and visionaries worldwide.

    Technical specification
    • Unique ref.office-space-aica-cerarl-fyae802zgn
    • Product familyAICA x BIMobject Japan
    • Product groupOFFICE
    • TypeShowcase (model)
    • Date of publishing2025-10-01
    • Edition number1
    • Height (mm)2455
    • Width (mm)935
    • Depth (mm)3
    Related
    • Material mainMelamine
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)11.6
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Asia
    Indonesia
    Singapore
    Taiwan
    Thailand
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit