Publish your products
Restaurant Space AICA CERARL, FTNE509ZD
Restaurant Space AICA CERARL, FTNE509ZD
Restaurant Space AICA CERARL, FTNE509ZD
Restaurant Space AICA CERARL, FTNE509ZD
    AICA

    Restaurant Space AICA CERARL, FTNE509ZD

    AICA Cerarl Decorative Panels – Where Design Meets Endurance

    Unleash the power of design with AICA Cerarl Decorative Panels—a perfect harmony of aesthetic sophistication and functional excellence. Designed to inspire and built to endure, Cerarl reimagines what wall surfaces can be, offering a canvas where creativity, durability, and precision converge.

    With an extensive range of stunning patterns—from the warmth of natural wood to the sleekness of stone and the boldness of modern motifs—Cerarl transforms walls into focal points. Each panel is crafted using advanced technology that ensures resistance to heat, water, impact, and daily wear, making it ideal for demanding spaces without compromising on beauty.

    Lightweight, hygienic, and incredibly easy to install, AICA Cerarl is the solution of choice for forward-thinking designers and architects seeking both style and substance. Whether in residential interiors, commercial spaces, or public environments, these panels bring a refined, lasting finish to every surface they touch.

    Technical specification
    • Unique ref.restaurant-space-aica-cerarl-ftne509zd
    • Product familyAICA x BIMobject Japan
    • Product groupRESTAURANT
    • TypeShowcase (model)
    • Date of publishing2025-10-01
    • Edition number1
    • Height (mm)2455
    • Width (mm)935
    • Depth (mm)3
    Related
    • Material mainMelamine
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)11.6
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Asia
    Indonesia
    Singapore
    Taiwan
    Thailand
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit